Item # |
Item Name |
Bore Diameter |
Coupling Length |
Length Through Bore |
Maximum Transmitted Torque |
|---|---|---|---|---|---|
| 04298263 | N/A Climax Metal 2.5000 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2-1/2 in | Coupling Length N/A 3.2870 in | Length Through Bore N/A 3.0710 in | Maximum Transmitted Torque N/A 5132 ft·lb |
| 04298242 | N/A Climax Metal 1.000 Inch (in) Bore Diameter and 2.5984 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.0000 in | Coupling Length N/A 1.8890 in | Length Through Bore N/A 1.7320 in | Maximum Transmitted Torque N/A 624 ft·lb |
| 02771855 | N/A Climax Metal 100 Millimeter (mm) Bore Diameter and 145 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 100 mm | Coupling Length N/A 4.4880 in | Length Through Bore N/A 4.0160 in | Maximum Transmitted Torque N/A 20483 ft·lb |
| 02771711 | N/A Climax Metal 125 Millimeter (mm) Bore Diameter and 215 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 125 mm | Coupling Length N/A 2.3390 in | Length Through Bore N/A 2.0870 in | Maximum Transmitted Torque N/A 92598 ft·lb |
| 04298329 | N/A Climax Metal 75 Millimeter (mm) Bore Diameter and 145 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 75 mm | Coupling Length N/A 2.0630 in | Length Through Bore N/A 1.8110 in | Maximum Transmitted Torque N/A 50579 ft·lb |
| 02771453 | N/A Climax Metal 48 Millimeter (mm) Bore Diameter and 80 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 48 mm | Coupling Length N/A 2.9130 in | Length Through Bore N/A 2.5980 in | Maximum Transmitted Torque N/A 2917 ft·lb |
| 02771856 | N/A Climax Metal 110 Millimeter (mm) Bore Diameter and 155 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 110 mm | Coupling Length N/A 4.4880 in | Length Through Bore N/A 4.0160 in | Maximum Transmitted Torque N/A 24580 ft·lb |
| 04298327 | N/A Climax Metal 62 Millimeter (mm) Bore Diameter and 115 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 62 mm | Coupling Length N/A 1.7440 in | Length Through Bore N/A 1.5350 in | Maximum Transmitted Torque N/A 32456 ft·lb |
| 04004105 | N/A Climax Metal 8.0000 Inch (in) Bore Diameter and 10.2362 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 8.0000 in | Coupling Length N/A 3.110 in | Length Through Bore N/A 2.5590 in | Maximum Transmitted Torque N/A 38170 ft·lb |
| 04171515 | N/A Climax Metal 130 Millimeter (mm) Bore Diameter and 180 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 130 mm | Coupling Length N/A 2.7170 in | Length Through Bore N/A 2.1650 in | Maximum Transmitted Torque N/A 14652 ft·lb |
| 06707866 | N/A Climax Metal 14 Millimeter (mm) Bore Diameter and 32 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 14 mm | Coupling Length N/A 1.0040 in | Length Through Bore N/A 0.8465 in | Maximum Transmitted Torque N/A 50 ft·lb |
| 06221258 | N/A Climax Metal 15 Millimeter (mm) Bore Diameter and 32 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 15 mm | Coupling Length N/A 1.0040 in | Length Through Bore N/A 0.8465 in | Maximum Transmitted Torque N/A 54 ft·lb |
| 06707867 | N/A Climax Metal 16 Millimeter (mm) Bore Diameter and 32 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 16 mm | Coupling Length N/A 1.0040 in | Length Through Bore N/A 0.8465 in | Maximum Transmitted Torque N/A 57 ft·lb |
| 06707944 | N/A Climax Metal 240 Millimeter (mm) Bore Diameter and 305 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 240 mm | Coupling Length N/A 3.5040 in | Length Through Bore N/A 2.8740 in | Maximum Transmitted Torque N/A 62234 ft·lb |
| 06707820 | N/A Climax Metal 260 Millimeter (mm) Bore Diameter and 325 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 260 mm | Coupling Length N/A 3.5040 in | Length Through Bore N/A 2.8740 in | Maximum Transmitted Torque N/A 80904 ft·lb |
| 06707821 | N/A Climax Metal 280 Millimeter (mm) Bore Diameter and 355 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 280 mm | Coupling Length N/A 4.0550 in | Length Through Bore N/A 3.3460 in | Maximum Transmitted Torque N/A 92692 ft·lb |
| 06707822 | N/A Climax Metal 300 Millimeter (mm) Bore Diameter and 375 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 300 mm | Coupling Length N/A 4.0550 in | Length Through Bore N/A 3.3460 in | Maximum Transmitted Torque N/A 111726 ft·lb |
| 04004106 | N/A Climax Metal 8.0000 Inch (in) Bore Diameter and 10.2362 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 8.0000 in | Coupling Length N/A 3.110 in | Length Through Bore N/A 2.5590 in | Maximum Transmitted Torque N/A 38170 ft·lb |
| 06707868 | N/A Climax Metal 14 Millimeter (mm) Bore Diameter and 28 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 14 mm | Coupling Length N/A 0.9650 in | Length Through Bore N/A 0.8071 in | Maximum Transmitted Torque N/A 50 ft·lb |
| 06707869 | N/A Climax Metal 15 Millimeter (mm) Bore Diameter and 28 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 15 mm | Coupling Length N/A 0.9650 in | Length Through Bore N/A 0.8071 in | Maximum Transmitted Torque N/A 54 ft·lb |
| 06707870 | N/A Climax Metal 16 Millimeter (mm) Bore Diameter and 32 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 16 mm | Coupling Length N/A 1.0040 in | Length Through Bore N/A 0.8465 in | Maximum Transmitted Torque N/A 57 ft·lb |
| 04004107 | N/A Climax Metal 240 Millimeter (mm) Bore Diameter and 305 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 240 mm | Coupling Length N/A 3.5040 in | Length Through Bore N/A 2.8740 in | Maximum Transmitted Torque N/A 62234 ft·lb |
| 05884163 | N/A Climax Metal 260 Millimeter (mm) Bore Diameter and 325 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 260 mm | Coupling Length N/A 3.5040 in | Length Through Bore N/A 2.8740 in | Maximum Transmitted Torque N/A 80904 ft·lb |
| 06707801 | N/A Climax Metal 280 Millimeter (mm) Bore Diameter and 355 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 280 mm | Coupling Length N/A 4.0550 in | Length Through Bore N/A 3.3460 in | Maximum Transmitted Torque N/A 92692 ft·lb |
| 06707823 | N/A Climax Metal 300 Millimeter (mm) Bore Diameter and 375 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 300 mm | Coupling Length N/A 4.0550 in | Length Through Bore N/A 3.3460 in | Maximum Transmitted Torque N/A 111726 ft·lb |