Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01695004 | N/A Precision Twist Drill® #60 Size and 1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041060 | Drill Bit Size N/A #60 | Overall Length N/A 1-3/8 in | Shank Diameter N/A #60 |
| 01694950 | N/A Precision Twist Drill® #6 Size and 1-1/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041006 | Drill Bit Size N/A #6 | Overall Length N/A 2-3/8 in | Shank Diameter N/A #6 |
| 01695003 | N/A Precision Twist Drill® #59 Size and 1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041059 | Drill Bit Size N/A #59 | Overall Length N/A 1-3/8 in | Shank Diameter N/A #59 |
| 01695001 | N/A Precision Twist Drill® #57 Size and 1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041057 | Drill Bit Size N/A #57 | Overall Length N/A 1-3/8 in | Shank Diameter N/A #57 |
| 01695000 | N/A Precision Twist Drill® #56 Size and 1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041056 | Drill Bit Size N/A #56 | Overall Length N/A 1-3/8 in | Shank Diameter N/A #56 |
| 01694999 | N/A Precision Twist Drill® #55 Size and 5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041055 | Drill Bit Size N/A #55 | Overall Length N/A 1-5/8 in | Shank Diameter N/A #55 |
| 01694998 | N/A Precision Twist Drill® #54 Size and 5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041054 | Drill Bit Size N/A #54 | Overall Length N/A 1-5/8 in | Shank Diameter N/A #54 |
| 01694997 | N/A Precision Twist Drill® #53 Size and 5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041053 | Drill Bit Size N/A #53 | Overall Length N/A 1-5/8 in | Shank Diameter N/A #53 |
| 01694996 | N/A Precision Twist Drill® #52 Size and 11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041052 | Drill Bit Size N/A #52 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #52 |
| 01694995 | N/A Precision Twist Drill® #51 Size and 11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041051 | Drill Bit Size N/A #51 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #51 |
| 01694994 | N/A Precision Twist Drill® #50 Size and 11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041050 | Drill Bit Size N/A #50 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #50 |
| 01694949 | N/A Precision Twist Drill® #5 Size and 1-1/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041005 | Drill Bit Size N/A #5 | Overall Length N/A 2-3/8 in | Shank Diameter N/A #5 |
| 01694993 | N/A Precision Twist Drill® #49 Size and 11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041049 | Drill Bit Size N/A #49 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #49 |
| 01694992 | N/A Precision Twist Drill® #48 Size and 11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041048 | Drill Bit Size N/A #48 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #48 |
| 01694991 | N/A Precision Twist Drill® #47 Size and 11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041047 | Drill Bit Size N/A #47 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #47 |
| 01694990 | N/A Precision Twist Drill® #46 Size and 3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041046 | Drill Bit Size N/A #46 | Overall Length N/A 1-3/4 in | Shank Diameter N/A #46 |
| 01694989 | N/A Precision Twist Drill® #45 Size and 3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041045 | Drill Bit Size N/A #45 | Overall Length N/A 1-3/4 in | Shank Diameter N/A #45 |
| 01694988 | N/A Precision Twist Drill® #44 Size and 3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041044 | Drill Bit Size N/A #44 | Overall Length N/A 1-3/4 in | Shank Diameter N/A #44 |
| 01694987 | N/A Precision Twist Drill® #43 Size and 3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041043 | Drill Bit Size N/A #43 | Overall Length N/A 1-3/4 in | Shank Diameter N/A #43 |
| 01694986 | N/A Precision Twist Drill® #42 Size and 3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041042 | Drill Bit Size N/A #42 | Overall Length N/A 1-3/4 in | Shank Diameter N/A #42 |
| 01694985 | N/A Precision Twist Drill® #41 Size and 13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041041 | Drill Bit Size N/A #41 | Overall Length N/A 1-13/16 in | Shank Diameter N/A #41 |
| 01694984 | N/A Precision Twist Drill® #40 Size and 13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041040 | Drill Bit Size N/A #40 | Overall Length N/A 1-13/16 in | Shank Diameter N/A #40 |
| 01694948 | N/A Precision Twist Drill® #4 Size and 1-1/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041004 | Drill Bit Size N/A #4 | Overall Length N/A 2-3/8 in | Shank Diameter N/A #4 |
| 01694983 | N/A Precision Twist Drill® #39 Size and 13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041039 | Drill Bit Size N/A #39 | Overall Length N/A 1-13/16 in | Shank Diameter N/A #39 |
| 01694982 | N/A Precision Twist Drill® #38 Size and 13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041038 | Drill Bit Size N/A #38 | Overall Length N/A 1-13/16 in | Shank Diameter N/A #38 |