Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01694981 | N/A Precision Twist Drill® #37 Size and 13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041037 | Drill Bit Size N/A #37 | Overall Length N/A 1-13/16 in | Shank Diameter N/A #37 |
| 01694980 | N/A Precision Twist Drill® #36 Size and 13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041036 | Drill Bit Size N/A #36 | Overall Length N/A 1-13/16 in | Shank Diameter N/A #36 |
| 01694979 | N/A Precision Twist Drill® #35 Size and 7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041035 | Drill Bit Size N/A #35 | Overall Length N/A 1-7/8 in | Shank Diameter N/A #35 |
| 01694978 | N/A Precision Twist Drill® #34 Size and 7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041034 | Drill Bit Size N/A #34 | Overall Length N/A 1-7/8 in | Shank Diameter N/A #34 |
| 01694977 | N/A Precision Twist Drill® #33 Size and 7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041033 | Drill Bit Size N/A #33 | Overall Length N/A 1-7/8 in | Shank Diameter N/A #33 |
| 01694976 | N/A Precision Twist Drill® #32 Size and 7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041032 | Drill Bit Size N/A #32 | Overall Length N/A 1-7/8 in | Shank Diameter N/A #32 |
| 01694975 | N/A Precision Twist Drill® #31 Size and 7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041031 | Drill Bit Size N/A #31 | Overall Length N/A 1-7/8 in | Shank Diameter N/A #31 |
| 01694974 | N/A Precision Twist Drill® #30 Size and 15/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041030 | Drill Bit Size N/A #30 | Overall Length N/A 1-15/16 in | Shank Diameter N/A #30 |
| 01694947 | N/A Precision Twist Drill® #3 Size and 1-1/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041003 | Drill Bit Size N/A #3 | Overall Length N/A 2-3/8 in | Shank Diameter N/A #3 |
| 01694973 | N/A Precision Twist Drill® #29 Size and 15/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041029 | Drill Bit Size N/A #29 | Overall Length N/A 1-15/16 in | Shank Diameter N/A #29 |
| 01694972 | N/A Precision Twist Drill® #28 Size and 15/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041028 | Drill Bit Size N/A #28 | Overall Length N/A 1-15/16 in | Shank Diameter N/A #28 |
| 01694971 | N/A Precision Twist Drill® #27 Size and 1 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041027 | Drill Bit Size N/A #27 | Overall Length N/A 2-1/16 in | Shank Diameter N/A #27 |
| 01694970 | N/A Precision Twist Drill® #26 Size and 1 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041026 | Drill Bit Size N/A #26 | Overall Length N/A 2-1/16 in | Shank Diameter N/A #26 |
| 01694969 | N/A Precision Twist Drill® #25 Size and 1 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041025 | Drill Bit Size N/A #25 | Overall Length N/A 2-1/16 in | Shank Diameter N/A #25 |
| 01694968 | N/A Precision Twist Drill® #24 Size and 1 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041024 | Drill Bit Size N/A #24 | Overall Length N/A 2-1/16 in | Shank Diameter N/A #24 |
| 01694967 | N/A Precision Twist Drill® #23 Size and 1 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041023 | Drill Bit Size N/A #23 | Overall Length N/A 2-1/16 in | Shank Diameter N/A #23 |
| 01694966 | N/A Precision Twist Drill® #22 Size and 1-1/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041022 | Drill Bit Size N/A #22 | Overall Length N/A 2-1/8 in | Shank Diameter N/A #22 |
| 01694965 | N/A Precision Twist Drill® #21 Size and 1-1/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041021 | Drill Bit Size N/A #21 | Overall Length N/A 2-1/8 in | Shank Diameter N/A #21 |
| 01694964 | N/A Precision Twist Drill® #20 Size and 1-1/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041020 | Drill Bit Size N/A #20 | Overall Length N/A 2-1/8 in | Shank Diameter N/A #20 |
| 01694946 | N/A Precision Twist Drill® #2 Size and 1-5/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041002 | Drill Bit Size N/A #2 | Overall Length N/A 2-7/16 in | Shank Diameter N/A #2 |
| 01694963 | N/A Precision Twist Drill® #19 Size and 1-1/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041019 | Drill Bit Size N/A #19 | Overall Length N/A 2-1/8 in | Shank Diameter N/A #19 |
| 01694962 | N/A Precision Twist Drill® #18 Size and 1-1/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041018 | Drill Bit Size N/A #18 | Overall Length N/A 2-1/8 in | Shank Diameter N/A #18 |
| 01694961 | N/A Precision Twist Drill® #17 Size and 1-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041017 | Drill Bit Size N/A #17 | Overall Length N/A 2-3/16 in | Shank Diameter N/A #17 |
| 01694960 | N/A Precision Twist Drill® #16 Size and 1-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041016 | Drill Bit Size N/A #16 | Overall Length N/A 2-3/16 in | Shank Diameter N/A #16 |
| 01694959 | N/A Precision Twist Drill® #15 Size and 1-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041015 | Drill Bit Size N/A #15 | Overall Length N/A 2-3/16 in | Shank Diameter N/A #15 |