Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01694958 | N/A Precision Twist Drill® #14 Size and 1-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041014 | Drill Bit Size N/A #14 | Overall Length N/A 2-3/16 in | Shank Diameter N/A 0.182 in |
| 01694957 | N/A Precision Twist Drill® #13 Size and 1-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041013 | Drill Bit Size N/A #13 | Overall Length N/A 2-3/16 in | Shank Diameter N/A #13 |
| 01694956 | N/A Precision Twist Drill® #12 Size and 1-3/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041012 | Drill Bit Size N/A #12 | Overall Length N/A 2-1/4 in | Shank Diameter N/A #12 |
| 01694955 | N/A Precision Twist Drill® #11 Size and 1-3/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041011 | Drill Bit Size N/A #11 | Overall Length N/A 2-1/4 in | Shank Diameter N/A #11 |
| 01694945 | N/A Precision Twist Drill® #1 Size and 1-5/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041001 | Drill Bit Size N/A #1 | Overall Length N/A 2-7/16 in | Shank Diameter N/A #1 |
| 01695188 | N/A Precision Twist Drill® #9 Size and 1-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041809 | Drill Bit Size N/A #9 | Overall Length N/A 2-1/4 in | Shank Diameter N/A #9 |
| 01695187 | N/A Precision Twist Drill® #8 Size and 1-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041808 | Drill Bit Size N/A #8 | Overall Length N/A 2-1/4 in | Shank Diameter N/A #8 |
| 01695186 | N/A Precision Twist Drill® #7 Size and 1-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041807 | Drill Bit Size N/A #7 | Overall Length N/A 2-1/4 in | Shank Diameter N/A #7 |
| 01695239 | N/A Precision Twist Drill® #60 Size and 1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041860 | Drill Bit Size N/A #60 | Overall Length N/A 1-3/8 in | Shank Diameter N/A #60 |
| 01695185 | N/A Precision Twist Drill® #6 Size and 1-1/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041806 | Drill Bit Size N/A #6 | Overall Length N/A 2-3/8 in | Shank Diameter N/A #6 |
| 01695238 | N/A Precision Twist Drill® #59 Size and 1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041859 | Drill Bit Size N/A #59 | Overall Length N/A 1-3/8 in | Shank Diameter N/A #59 |
| 01695236 | N/A Precision Twist Drill® #57 Size and 1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041857 | Drill Bit Size N/A #57 | Overall Length N/A 1-3/8 in | Shank Diameter N/A #57 |
| 01695235 | N/A Precision Twist Drill® #56 Size and 1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041856 | Drill Bit Size N/A #56 | Overall Length N/A 1-3/8 in | Shank Diameter N/A #56 |
| 01695234 | N/A Precision Twist Drill® #55 Size and 5/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041855 | Drill Bit Size N/A #55 | Overall Length N/A 1-5/8 in | Shank Diameter N/A #55 |
| 01695233 | N/A Precision Twist Drill® #54 Size and 5/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041854 | Drill Bit Size N/A #54 | Overall Length N/A 1-5/8 in | Shank Diameter N/A #54 |
| 01695232 | N/A Precision Twist Drill® #53 Size and 5/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041853 | Drill Bit Size N/A #53 | Overall Length N/A 1-5/8 in | Shank Diameter N/A #53 |
| 01695231 | N/A Precision Twist Drill® #52 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041852 | Drill Bit Size N/A #52 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #52 |
| 01695230 | N/A Precision Twist Drill® #51 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041851 | Drill Bit Size N/A #51 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #51 |
| 01695229 | N/A Precision Twist Drill® #50 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041850 | Drill Bit Size N/A #50 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #50 |
| 01695184 | N/A Precision Twist Drill® #5 Size and 1-1/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041805 | Drill Bit Size N/A #5 | Overall Length N/A 2-3/8 in | Shank Diameter N/A #5 |
| 01695228 | N/A Precision Twist Drill® #49 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041849 | Drill Bit Size N/A #49 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #49 |
| 01695227 | N/A Precision Twist Drill® #48 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041848 | Drill Bit Size N/A #48 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #48 |
| 01695226 | N/A Precision Twist Drill® #47 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041847 | Drill Bit Size N/A #47 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #47 |
| 01695225 | N/A Precision Twist Drill® #46 Size and 3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041846 | Drill Bit Size N/A #46 | Overall Length N/A 1-3/4 in | Shank Diameter N/A #46 |
| 01695224 | N/A Precision Twist Drill® #45 Size and 3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041845 | Drill Bit Size N/A #45 | Overall Length N/A 1-3/4 in | Shank Diameter N/A #45 |