Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01694872 | N/A Precision Twist Drill® 25/64 Inch (in) Size and 1-7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040825 | Drill Bit Size N/A 25/64 in | Overall Length N/A 3-1/4 in | Shank Diameter N/A 25/64 in |
| 01694870 | N/A Precision Twist Drill® 23/64 Inch (in) Size and 1-3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040823 | Drill Bit Size N/A 23/64 in | Overall Length N/A 3-1/16 in | Shank Diameter N/A 23/64 in |
| 01694868 | N/A Precision Twist Drill® 21/64 Inch (in) Size and 1-11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040821 | Drill Bit Size N/A 21/64 in | Overall Length N/A 2-15/16 in | Shank Diameter N/A 21/64 in |
| 01694866 | N/A Precision Twist Drill® 19/64 Inch (in) Size and 1-9/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040819 | Drill Bit Size N/A 19/64 in | Overall Length N/A 2-3/4 in | Shank Diameter N/A 19/64 in |
| 01694855 | N/A Precision Twist Drill® 1/8 Inch (in) Size and 7/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040808 | Drill Bit Size N/A 1/8 in | Overall Length N/A 1-7/8 in | Shank Diameter N/A 1/8 in |
| 01694864 | N/A Precision Twist Drill® 17/64 Inch (in) Size and 1-7/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040817 | Drill Bit Size N/A 17/64 in | Overall Length N/A 2-5/8 in | Shank Diameter N/A 17/64 in |
| 01694862 | N/A Precision Twist Drill® 15/64 Inch (in) Size and 1-5/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040815 | Drill Bit Size N/A 15/64 in | Overall Length N/A 2-7/16 in | Shank Diameter N/A 15/64 in |
| 01694877 | N/A Precision Twist Drill® 15/32 Inch (in) Size and 2-1/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040830 | Drill Bit Size N/A 15/32 in | Overall Length N/A 3-5/8 in | Shank Diameter N/A 15/32 in |
| 01694863 | N/A Precision Twist Drill® 1/4 Inch (in) Size and 1-3/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040816 | Drill Bit Size N/A 1/4 in | Overall Length N/A 2-1/2 in | Shank Diameter N/A 1/4 in |
| 01694860 | N/A Precision Twist Drill® 13/64 Inch (in) Size and 1-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040813 | Drill Bit Size N/A 13/64 in | Overall Length N/A 2-1/4 in | Shank Diameter N/A 13/64 in |
| 01694873 | N/A Precision Twist Drill® 13/32 Inch (in) Size and 1-15/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040826 | Drill Bit Size N/A 13/32 in | Overall Length N/A 3-5/16 in | Shank Diameter N/A 13/32 in |
| 01694879 | N/A Precision Twist Drill® 1/2 Inch (in) Size and 2-1/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040832 | Drill Bit Size N/A 1/2 in | Overall Length N/A 3-3/4 in | Shank Diameter N/A 1/2 in |
| 01694858 | N/A Precision Twist Drill® 11/64 Inch (in) Size and 1-1/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040811 | Drill Bit Size N/A 11/64 in | Overall Length N/A 2-1/8 in | Shank Diameter N/A 11/64 in |
| 01694851 | N/A Precision Twist Drill® 1/16 Inch (in) Size and 5/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040804 | Drill Bit Size N/A 1/16 in | Overall Length N/A 1-5/8 in | Shank Diameter N/A 1/16 in |
| 01694869 | N/A Precision Twist Drill® 11/32 Inch (in) Size and 1-11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040822 | Drill Bit Size N/A 11/32 in | Overall Length N/A 3 in | Shank Diameter N/A 11/32 in |
| 01694730 | N/A Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040018 | Drill Bit Size N/A 9/32 in | Overall Length N/A 2-11/16 in | Shank Diameter N/A 9/32 in |
| 01694748 | N/A Precision Twist Drill® 9/16 Inch (in) Size and 2-1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040036 | Drill Bit Size N/A 9/16 in | Overall Length N/A 4 in | Shank Diameter N/A 9/16 in |
| 01694719 | N/A Precision Twist Drill® 7/64 Inch (in) Size and 13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040007 | Drill Bit Size N/A 7/64 in | Overall Length N/A 1-13/16 in | Shank Diameter N/A 7/64 in |
| 01694726 | N/A Precision Twist Drill® 7/32 Inch (in) Size and 1-1/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040014 | Drill Bit Size N/A 7/32 in | Overall Length N/A 2-3/8 in | Shank Diameter N/A 7/32 in |
| 01694740 | N/A Precision Twist Drill® 7/16 Inch (in) Size and 2-1/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040028 | Drill Bit Size N/A 7/16 in | Overall Length N/A 3-7/16 in | Shank Diameter N/A 7/16 in |
| 01694717 | N/A Precision Twist Drill® 5/64 Inch (in) Size and 11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040005 | Drill Bit Size N/A 5/64 in | Overall Length N/A 1-11/16 in | Shank Diameter N/A 5/64 in |
| 01694722 | N/A Precision Twist Drill® 5/32 Inch (in) Size and 1 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040010 | Drill Bit Size N/A 5/32 in | Overall Length N/A 2-1/16 in | Shank Diameter N/A 5/32 in |
| 01694732 | N/A Precision Twist Drill® 5/16 Inch (in) Size and 1-5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040020 | Drill Bit Size N/A 5/16 in | Overall Length N/A 2-13/16 in | Shank Diameter N/A 5/16 in |
| 01694815 | N/A Precision Twist Drill® 45/64 Inch (in) Size and 3 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040545 | Drill Bit Size N/A 45/64 in | Overall Length N/A 4-3/4 in | Shank Diameter N/A 45/64 in |
| 01694736 | N/A Precision Twist Drill® 3/8 Inch (in) Size and 1-13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040024 | Drill Bit Size N/A 3/8 in | Overall Length N/A 3-1/8 in | Shank Diameter N/A 3/8 in |