Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01694715 | N/A Precision Twist Drill® 3/64 Inch (in) Size and 1/2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040003 | Drill Bit Size N/A 3/64 in | Overall Length N/A 1-3/8 in | Shank Diameter N/A 3/64 in |
| 01694718 | N/A Precision Twist Drill® 3/32 Inch (in) Size and 3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040006 | Drill Bit Size N/A 3/32 in | Overall Length N/A 1-3/4 in | Shank Diameter N/A 3/32 in |
| 01694743 | N/A Precision Twist Drill® 31/64 Inch (in) Size and 2-3/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040031 | Drill Bit Size N/A 31/64 in | Overall Length N/A 3-11/16 in | Shank Diameter N/A 31/64 in |
| 01694724 | N/A Precision Twist Drill® 3/16 Inch (in) Size and 1-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040012 | Drill Bit Size N/A 3/16 in | Overall Length N/A 2-3/16 in | Shank Diameter N/A 3/16 in |
| 01694741 | N/A Precision Twist Drill® 29/64 Inch (in) Size and 2-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040029 | Drill Bit Size N/A 29/64 in | Overall Length N/A 3-9/16 in | Shank Diameter N/A 29/64 in |
| 01694739 | N/A Precision Twist Drill® 27/64 Inch (in) Size and 2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040027 | Drill Bit Size N/A 27/64 in | Overall Length N/A 3-3/8 in | Shank Diameter N/A 27/64 in |
| 01694737 | N/A Precision Twist Drill® 25/64 Inch (in) Size and 1-7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040025 | Drill Bit Size N/A 25/64 in | Overall Length N/A 3-1/4 in | Shank Diameter N/A 25/64 in |
| 01694735 | N/A Precision Twist Drill® 23/64 Inch (in) Size and 1-3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040023 | Drill Bit Size N/A 23/64 in | Overall Length N/A 3-1/16 in | Shank Diameter N/A 23/64 in |
| 01694816 | N/A Precision Twist Drill® 23/32 Inch (in) Size and 3 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040546 | Drill Bit Size N/A 23/32 in | Overall Length N/A 4-3/4 in | Shank Diameter N/A 23/32 in |
| 01694733 | N/A Precision Twist Drill® 21/64 Inch (in) Size and 1-11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040021 | Drill Bit Size N/A 21/64 in | Overall Length N/A 2-15/16 in | Shank Diameter N/A 21/64 in |
| 01694731 | N/A Precision Twist Drill® 19/64 Inch (in) Size and 1-9/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040019 | Drill Bit Size N/A 19/64 in | Overall Length N/A 2-3/4 in | Shank Diameter N/A 19/64 in |
| 01694720 | N/A Precision Twist Drill® 1/8 Inch (in) Size and 7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040008 | Drill Bit Size N/A 1/8 in | Overall Length N/A 1-7/8 in | Shank Diameter N/A 1/8 in |
| 01694729 | N/A Precision Twist Drill® 17/64 Inch (in) Size and 1-7/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040017 | Drill Bit Size N/A 17/64 in | Overall Length N/A 2-5/8 in | Shank Diameter N/A 17/64 in |
| 01694746 | N/A Precision Twist Drill® 17/32 Inch (in) Size and 2-3/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040034 | Drill Bit Size N/A 17/32 in | Overall Length N/A 3-7/8 in | Shank Diameter N/A 17/32 in |
| 01694727 | N/A Precision Twist Drill® 15/64 Inch (in) Size and 1-5/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040015 | Drill Bit Size N/A 15/64 in | Overall Length N/A 2-7/16 in | Shank Diameter N/A 15/64 in |
| 01694742 | N/A Precision Twist Drill® 15/32 Inch (in) Size and 2-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040030 | Drill Bit Size N/A 15/32 in | Overall Length N/A 3-5/8 in | Shank Diameter N/A 15/32 in |
| 01694728 | N/A Precision Twist Drill® 1/4 Inch (in) Size and 1-3/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040016 | Drill Bit Size N/A 1/4 in | Overall Length N/A 2-1/2 in | Shank Diameter N/A 1/4 in |
| 01694725 | N/A Precision Twist Drill® 13/64 Inch (in) Size and 1-3/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040013 | Drill Bit Size N/A 13/64 in | Overall Length N/A 2-1/4 in | Shank Diameter N/A 13/64 in |
| 01694738 | N/A Precision Twist Drill® 13/32 Inch (in) Size and 1-15/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040026 | Drill Bit Size N/A 13/32 in | Overall Length N/A 3-5/16 in | Shank Diameter N/A 13/32 in |
| 01694822 | N/A Precision Twist Drill® 13/16 Inch (in) Size and 3-3/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040552 | Drill Bit Size N/A 13/16 in | Overall Length N/A 5-1/4 in | Shank Diameter N/A 13/16 in |
| 01694744 | N/A Precision Twist Drill® 1/2 Inch (in) Size and 2-1/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040032 | Drill Bit Size N/A 1/2 in | Overall Length N/A 3-3/4 in | Shank Diameter N/A 1/2 in |
| 01694723 | N/A Precision Twist Drill® 11/64 Inch (in) Size and 1-1/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040011 | Drill Bit Size N/A 11/64 in | Overall Length N/A 2-1/8 in | Shank Diameter N/A 11/64 in |
| 01694716 | N/A Precision Twist Drill® 1/16 Inch (in) Size and 5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040004 | Drill Bit Size N/A 1/16 in | Overall Length N/A 1-5/8 in | Shank Diameter N/A 1/16 in |
| 01694734 | N/A Precision Twist Drill® 11/32 Inch (in) Size and 1-11/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040022 | Drill Bit Size N/A 11/32 in | Overall Length N/A 3 in | Shank Diameter N/A 11/32 in |
| 01689657 | N/A Precision Twist Drill® Screw Machine Length Drill Bit | Manufacturer Part Number N/A 060040 | Drill Bit Size N/A | Overall Length N/A | Shank Diameter N/A |