Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00137856 | N/A INA (Schaeffler) K Series 55 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 55 mm | Maximum Speed N/A 8500 rpm | Outside Diameter N/A 60 mm | Overall Width N/A 30 mm |
| 02866239 | N/A INA (Schaeffler) ZARN Series 25 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 25 mm | Maximum Speed N/A 6000 rpm | Outside Diameter N/A 57 mm | Overall Width N/A 50 mm |
| 00138072 | N/A INA (Schaeffler) K Series 155 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 155 mm | Maximum Speed N/A 3100 rpm | Outside Diameter N/A 163 mm | Overall Width N/A 26 mm |
| 00138019 | N/A INA (Schaeffler) K Series 105 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 105 mm | Maximum Speed N/A 4500 rpm | Outside Diameter N/A 112 mm | Overall Width N/A 21 mm |
| 00137971 | N/A INA (Schaeffler) K Series 75 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 75 mm | Maximum Speed N/A 6000 rpm | Outside Diameter N/A 83 mm | Overall Width N/A 30 mm |
| 00137633 | N/A INA (Schaeffler) K Series 32 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 32 mm | Maximum Speed N/A 14000 rpm | Outside Diameter N/A 37 mm | Overall Width N/A 17 mm |
| 00137937 | N/A INA (Schaeffler) K Series 68 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 68 mm | Maximum Speed N/A 7000 rpm | Outside Diameter N/A 74 mm | Overall Width N/A 20 mm |
| 00137748 | N/A INA (Schaeffler) K Series 40 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 40 mm | Maximum Speed N/A 11000 rpm | Outside Diameter N/A 48 mm | Overall Width N/A 20 mm |
| 00137323 | N/A INA (Schaeffler) K Series 15 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 15 mm | Maximum Speed N/A 24000 rpm | Outside Diameter N/A 19 mm | Overall Width N/A 17 mm |
| 00137336 | N/A INA (Schaeffler) K Series 15 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 15 mm | Maximum Speed N/A 24000 rpm | Outside Diameter N/A 21 mm | Overall Width N/A 21 mm |
| 00137948 | N/A INA (Schaeffler) K Series 70 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 70 mm | Maximum Speed N/A 6500 rpm | Outside Diameter N/A 76 mm | Overall Width N/A 30 mm |
| 00137744 | N/A INA (Schaeffler) K Series 40 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 40 mm | Maximum Speed N/A 11000 rpm | Outside Diameter N/A 47 mm | Overall Width N/A 20 mm |
| 00137841 | N/A INA (Schaeffler) K Series 52 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 52 mm | Maximum Speed N/A 9000 rpm | Outside Diameter N/A 57 mm | Overall Width N/A 12 mm |
| 00137264 | N/A INA (Schaeffler) K Series 12 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 12 mm | Maximum Speed N/A 27000 rpm | Outside Diameter N/A 16 mm | Overall Width N/A 13 mm |
| 00137183 | N/A INA (Schaeffler) K Series 5 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 5 mm | Maximum Speed N/A 39000 rpm | Outside Diameter N/A 8 mm | Overall Width N/A 8 mm |
| 00137237 | N/A INA (Schaeffler) K Series 10 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 10 mm | Maximum Speed N/A 29000 rpm | Outside Diameter N/A 14 mm | Overall Width N/A 10 mm |
| 00137714 | N/A INA (Schaeffler) K Series 38 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 38 mm | Maximum Speed N/A 12000 rpm | Outside Diameter N/A 43 mm | Overall Width N/A 17 mm |
| 00137749 | N/A INA (Schaeffler) K Series 42 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 42 mm | Maximum Speed N/A 11000 rpm | Outside Diameter N/A 47 mm | Overall Width N/A 13 mm |
| 00094743 | N/A INA (Schaeffler) NCS Series 0.6250 Inch (in) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 0.6250 in | Maximum Speed N/A 22000 rpm | Outside Diameter N/A 1.1250 in | Overall Width N/A 0.7500 in |
| 00137197 | N/A INA (Schaeffler) K Series 6 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 6 mm | Maximum Speed N/A 37000 rpm | Outside Diameter N/A 9 mm | Overall Width N/A 10 mm |
| 00137893 | N/A INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 60 mm | Maximum Speed N/A 8000 rpm | Outside Diameter N/A 65 mm | Overall Width N/A 20 mm |
| 00137663 | N/A INA (Schaeffler) K Series 35 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 35 mm | Maximum Speed N/A 13000 rpm | Outside Diameter N/A 40 mm | Overall Width N/A 17 mm |
| 00137898 | N/A INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 60 mm | Maximum Speed N/A 8000 rpm | Outside Diameter N/A 65 mm | Overall Width N/A 30 mm |
| 00138095 | N/A INA (Schaeffler) K Series 185 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 185 mm | Maximum Speed N/A 2600 rpm | Outside Diameter N/A 195 mm | Overall Width N/A 37 mm |
| 00137906 | N/A INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing | Bore Diameter N/A 60 mm | Maximum Speed N/A 7500 rpm | Outside Diameter N/A 68 mm | Overall Width N/A 20 mm |