Item # |
Item Name |
Manufacturer Part Number |
Base to Bore Centerline |
Bore Diameter |
Finish/Coating |
|---|---|---|---|---|---|
| 03619967 | N/A NTN UCPX Series 0.3937 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX20D1 | Base to Bore Centerline N/A 1.2992 in | Bore Diameter N/A 0.3937 in | Finish/Coating N/A |
| 03694426 | N/A NTN UELP3 Series 70 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP314-211D1 | Base to Bore Centerline N/A 95 mm | Bore Diameter N/A 70 mm | Finish/Coating N/A |
| 04213277 | N/A NTN UCP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP204-012D1 | Base to Bore Centerline N/A 1.3125 in | Bore Diameter N/A 0.7500 in | Finish/Coating N/A |
| 04544659 | N/A NTN C-UCP2 Series 0.3150 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A C-UCP216D1 | Base to Bore Centerline N/A 3.5000 in | Bore Diameter N/A 0.3150 in | Finish/Coating N/A |
| 04544666 | N/A NTN CM-UCP Series 0.9843 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A CM-UCP205D1 | Base to Bore Centerline N/A 1.4370 in | Bore Diameter N/A 0.9843 in | Finish/Coating N/A |
| 04670537 | N/A NTN UCP3 Series 3.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP315-300D1 | Base to Bore Centerline N/A 3.9375 in | Bore Diameter N/A 3.0000 in | Finish/Coating N/A |
| 04670544 | N/A NTN UELP2 Series 55 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP211D1 | Base to Bore Centerline N/A 2.5000 in | Bore Diameter N/A 55 mm | Finish/Coating N/A |
| 05586403 | N/A NTN UCUP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCUP205-100D1 | Base to Bore Centerline N/A 1.4380 in | Bore Diameter N/A 1.0000 in | Finish/Coating N/A |
| 05588461 | N/A NTN UELP2 Series 1.3780 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP207D1 | Base to Bore Centerline N/A 1.8740 in | Bore Diameter N/A 1.3780 in | Finish/Coating N/A |
| 05940982 | N/A NTN UCPX Series 1.9685 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX10D1 | Base to Bore Centerline N/A 2.5000 in | Bore Diameter N/A 1.9685 in | Finish/Coating N/A |
| 06129499 | N/A NTN UCPX Series 3.3465 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX17D1 | Base to Bore Centerline N/A 4.0000 in | Bore Diameter N/A 3.3465 in85 mm | Finish/Coating N/A |
| 06597527 | N/A NTN UELP2 Series 1.1880 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP206-103D1V1 | Base to Bore Centerline N/A 1.6880 in | Bore Diameter N/A 1.1880 in | Finish/Coating N/A |
| 06620153 | N/A NTN CM-UCP Series 1.3779 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A CM-UCP207D1 | Base to Bore Centerline N/A 1.8740 in | Bore Diameter N/A 1.3779 in | Finish/Coating N/A |
| 06940554 | N/A NTN UCP3 Series 4.1339 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP321D1 | Base to Bore Centerline N/A 5.5118 in | Bore Diameter N/A 4.1339 in | Finish/Coating N/A |
| 07143371 | N/A NTN C-SPAW Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A C-SPAW2215-207N1 | Base to Bore Centerline N/A 3.2500 in | Bore Diameter N/A 2.4375 in | Finish/Coating N/A |
| 07143374 | N/A NTN C-SPAW Series 3.4380 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A C-SPAW2220-307N1 | Base to Bore Centerline N/A 4.5000 in | Bore Diameter N/A 3.4380 in | Finish/Coating N/A |
| 07143376 | N/A NTN C-SPAW Series 4.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A C-SPAW2226-407N1 | Base to Bore Centerline N/A 6.0000 in | Bore Diameter N/A 4.4375 in | Finish/Coating N/A |
| 00558226 | N/A NTN UELPL Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELPL-1.3/16 | Base to Bore Centerline N/A 1.5625 in | Bore Diameter N/A 1.1875 in | Finish/Coating N/A |
| 03217462 | N/A NTN UELPL Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELPL-1.1/4S | Base to Bore Centerline N/A 1.5625 in | Bore Diameter N/A 1.2500 in | Finish/Coating N/A |
| 00558371 | N/A NTN UELPL Series 1.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELPL-1.7/8 | Base to Bore Centerline N/A 2.1875 in | Bore Diameter N/A 1.8750 in | Finish/Coating N/A |
| 00558446 | N/A NTN UELPL Series 2.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELPL-2.1/4 | Base to Bore Centerline N/A 2.6875 in | Bore Diameter N/A 2.2500 in | Finish/Coating N/A |
| 02030168 | N/A NTN JELPL Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A JELPL-2S | Base to Bore Centerline N/A 2.1875 in | Bore Diameter N/A 2.0000 in | Finish/Coating N/A |
| 07837320 | N/A NTN UCPX Series 3.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX-3.7/16 | Base to Bore Centerline N/A 4.0000 in | Bore Diameter N/A 3.4375 in | Finish/Coating N/A Oxide |
| 07837064 | N/A NTN UELPL Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELPL-1.3/4 | Base to Bore Centerline N/A 2.0625 in | Bore Diameter N/A 1.7500 in | Finish/Coating N/A Oxide |
| 02282324 | N/A NTN AELPL2 Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A AELPL206-104D1 | Base to Bore Centerline N/A 1.5625 in | Bore Diameter N/A 1.2500 in | Finish/Coating N/A Uncoated |