Item # |
Item Name |
Manufacturer Part Number |
Base to Bore Centerline |
Bore Diameter |
Finish/Coating |
|---|---|---|---|---|---|
| 02061987 | N/A NTN UCP2 Series 3.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP215-300D1 | Base to Bore Centerline N/A 3.2500 in | Bore Diameter N/A 3.0000 in | Finish/Coating N/A |
| 00558260 | N/A NTN UELPL Series 1.3125 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELPL-1.5/16 | Base to Bore Centerline N/A 1.8125 in | Bore Diameter N/A 1.3125 in | Finish/Coating N/A Oxide |
| 00584654 | N/A NTN UCP3 Series 75 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP315D1 | Base to Bore Centerline N/A 100 mm | Bore Diameter N/A 75 mm | Finish/Coating N/A Uncoated |
| 02282971 | N/A NTN UCP3 Series 2.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP311-203D1 | Base to Bore Centerline N/A 3.1563 in | Bore Diameter N/A 2.1875 in | Finish/Coating N/A Uncoated |
| 00558190 | N/A NTN UELPL Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELPL-1 | Base to Bore Centerline N/A 1.3125 in | Bore Diameter N/A 1.0000 in | Finish/Coating N/A Oxide |
| 02166175 | N/A NTN UELP2 Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP207-104D1 | Base to Bore Centerline N/A 1.8750 in | Bore Diameter N/A 1.2500 in | Finish/Coating N/A Uncoated |
| 02283003 | N/A NTN UCPX Series 3.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX20-315D1 | Base to Bore Centerline N/A 5.0000 in | Bore Diameter N/A 3.9375 in | Finish/Coating N/A Uncoated |
| 03017705 | N/A NTN UCPX Series 3.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX-3.1/2 | Base to Bore Centerline N/A 4.0000 in | Bore Diameter N/A 3.5000 in | Finish/Coating N/A Oxide |
| 02028880 | N/A NTN UCP Series 0.6250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP-5/8 | Base to Bore Centerline N/A 1.1875 in | Bore Diameter N/A 0.6250 in | Finish/Coating N/A Uncoated |
| 01478907 | N/A NTN ASPP2 Series 30 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A ASPP206 | Base to Bore Centerline N/A 1.3110 in | Bore Diameter N/A 30 mm | Finish/Coating N/A Uncoated |
| 00558341 | N/A NTN UELPL Series 1.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELPL-1.11/16 | Base to Bore Centerline N/A 2.0625 in | Bore Diameter N/A 1.6875 in | Finish/Coating N/A Oxide |
| 00558142 | N/A NTN UELPL Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELPL-3/4 | Base to Bore Centerline N/A 1.2500 in | Bore Diameter N/A 0.7500 in | Finish/Coating N/A Oxide |
| 00557691 | N/A NTN UELP Series 0.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP-7/8 | Base to Bore Centerline N/A 1.4375 in | Bore Diameter N/A 0.8750 in | Finish/Coating N/A Uncoated |
| 02028906 | N/A NTN UCPL Series 0.6250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPL-5/8 | Base to Bore Centerline N/A 1.0625 in | Bore Diameter N/A 0.6250 in | Finish/Coating N/A Uncoated |
| 02283205 | N/A NTN UELP3 Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP315-215D1W3 | Base to Bore Centerline N/A 3.9375 in | Bore Diameter N/A 2.9375 in | Finish/Coating N/A Uncoated |
| 00566272 | N/A NTN JELPL Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A JELPL-1 | Base to Bore Centerline N/A 1.3125 in | Bore Diameter N/A 1.0000 in | Finish/Coating N/A Uncoated |
| 00584346 | N/A NTN UCP3 Series 30 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP306D1 | Base to Bore Centerline N/A 50 mm | Bore Diameter N/A 30 mm | Finish/Coating N/A Uncoated |
| 03403960 | N/A NTN UCHP2 Series 20 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCHP204D1 | Base to Bore Centerline N/A 2.7500 in | Bore Diameter N/A 20 mm | Finish/Coating N/A Uncoated |
| 00561895 | N/A NTN UCP2 Series 60 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP212D1 | Base to Bore Centerline N/A 2.7480 in | Bore Diameter N/A 60 mm | Finish/Coating N/A Uncoated |
| 00584692 | N/A NTN UCP3 Series 80 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP316D1 | Base to Bore Centerline N/A 106 mm | Bore Diameter N/A 80 mm | Finish/Coating N/A Uncoated |
| 00586724 | N/A NTN UCP3 Series 90 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP318 | Base to Bore Centerline N/A 90 mm | Bore Diameter N/A 90 mm | Finish/Coating N/A Uncoated |
| 02028917 | N/A NTN UCPL Series 1.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPL-1.11/16 | Base to Bore Centerline N/A 2.0625 in | Bore Diameter N/A 1.6875 in | Finish/Coating N/A Uncoated |
| 02249572 | N/A NTN UCPX Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX15-215D1 | Base to Bore Centerline N/A 3.5000 in | Bore Diameter N/A 2.9375 in | Finish/Coating N/A Uncoated |
| 02109227 | N/A NTN UCP2 Series 1.3125 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP207-105D1 | Base to Bore Centerline N/A 1.8750 in | Bore Diameter N/A 1.3125 in | Finish/Coating N/A Uncoated |
| 05166538 | N/A NTN UCP3 Series 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP305D1 | Base to Bore Centerline N/A 45 mm | Bore Diameter N/A 25 mm | Finish/Coating N/A Uncoated |