Item # |
Item Name |
Manufacturer Part Number |
Base to Bore Centerline |
Bore Diameter |
Finish/Coating |
|---|---|---|---|---|---|
| 00557943 | N/A NTN UELP Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP-2.7/16 | Base to Bore Centerline N/A 2.7500 in | Bore Diameter N/A 2.4375 in | Finish/Coating N/A Uncoated |
| 00595925 | N/A NTN ASPP2 Series 35 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A ASPP207 | Base to Bore Centerline N/A 1.5630 in | Bore Diameter N/A 35 mm | Finish/Coating N/A Uncoated |
| 00561905 | N/A NTN UCP2 Series 65 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP213D1 | Base to Bore Centerline N/A 3.0000 in | Bore Diameter N/A 65 mm | Finish/Coating N/A Uncoated |
| 03017692 | N/A NTN UCPX Series 1.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX-1.11/16 | Base to Bore Centerline N/A 2.2500 in | Bore Diameter N/A 1.6875 in | Finish/Coating N/A Oxide |
| 00557108 | N/A NTN UCP Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP-1 | Base to Bore Centerline N/A 1.4375 in | Bore Diameter N/A 1.0000 in | Finish/Coating N/A Oxide |
| 00585622 | N/A NTN UCP3 Series 105 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP321 | Base to Bore Centerline N/A 140 mm | Bore Diameter N/A 105 mm | Finish/Coating N/A Uncoated |
| 02028909 | N/A NTN UCPL Series 0.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPL-15/16 | Base to Bore Centerline N/A 1.3125 in | Bore Diameter N/A 0.9375 in | Finish/Coating N/A Uncoated |
| 00557676 | N/A NTN UELP Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP-3/4 | Base to Bore Centerline N/A 1.3125 in | Bore Diameter N/A 0.7500 in | Finish/Coating N/A Uncoated |
| 02011069 | N/A NTN JELP Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A JELP-2S | Base to Bore Centerline N/A 2.2500 in | Bore Diameter N/A 2.0000 in | Finish/Coating N/A Uncoated |
| 00557806 | N/A NTN UELP Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP-1.1/2 | Base to Bore Centerline N/A 1.9375 in | Bore Diameter N/A 1.5000 in | Finish/Coating N/A Uncoated |
| 02282986 | N/A NTN UCPX Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX08-108D1 | Base to Bore Centerline N/A 2.3125 in | Bore Diameter N/A 1.5000 in | Finish/Coating N/A Uncoated |
| 03145695 | N/A NTN UCPX Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX-1.1/4 | Base to Bore Centerline N/A | Bore Diameter N/A 1.2500 in | Finish/Coating N/A Uncoated |
| 00584397 | N/A NTN UCP3 Series 35 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP307D1 | Base to Bore Centerline N/A 56 mm | Bore Diameter N/A 35 mm | Finish/Coating N/A Uncoated |
| 00595920 | N/A NTN UCUP2 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCUP208D1 | Base to Bore Centerline N/A 1.9370 in | Bore Diameter N/A 40 mm | Finish/Coating N/A Uncoated |
| 02240728 | N/A NTN ASPP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A ASPP204-012 | Base to Bore Centerline N/A 1.0000 in | Bore Diameter N/A 0.7500 in | Finish/Coating N/A Uncoated |
| 02282976 | N/A NTN UCP3 Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCP315-215D1 | Base to Bore Centerline N/A 3.9375 in | Bore Diameter N/A 2.9375 in | Finish/Coating N/A Uncoated |
| 03017694 | N/A NTN UCPX Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX-1.3/16 | Base to Bore Centerline N/A 1.8750 in | Bore Diameter N/A 1.1875 in | Finish/Coating N/A Oxide |
| 02282983 | N/A NTN UCPX Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCPX06-103D1 | Base to Bore Centerline N/A 1.8750 in | Bore Diameter N/A 1.1875 in | Finish/Coating N/A Uncoated |
| 01758815 | N/A NTN ARPL Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A ARPL-1 | Base to Bore Centerline N/A 1.3125 in | Bore Diameter N/A 1.0000 in | Finish/Coating N/A Uncoated |
| 04290582 | N/A NTN UCUP2 Series 45 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCUP209D1 | Base to Bore Centerline N/A 2.1339 in | Bore Diameter N/A 45 mm | Finish/Coating N/A Uncoated |
| 02283070 | N/A NTN UCUP2 Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UCUP208-108D1 | Base to Bore Centerline N/A 1.9375 in | Bore Diameter N/A 1.5000 in | Finish/Coating N/A Uncoated |
| 00558433 | N/A NTN UELPL Series 2.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELPL-2.3/16 | Base to Bore Centerline N/A 2.4375 in | Bore Diameter N/A 2.1875 in | Finish/Coating N/A Oxide |
| 00558461 | N/A NTN UELPL Series 2.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELPL-2.3/8 | Base to Bore Centerline N/A 2.6875 in | Bore Diameter N/A 2.3750 in | Finish/Coating N/A Oxide |
| 00557873 | N/A NTN UELP Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELP-1.15/16 | Base to Bore Centerline N/A 2.2500 in | Bore Diameter N/A 1.9375 in | Finish/Coating N/A Uncoated |
| 00558326 | N/A NTN UELPL Series 1.6250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | Manufacturer Part Number N/A UELPL-1.5/8 | Base to Bore Centerline N/A 2.0625 in | Bore Diameter N/A 1.6250 in | Finish/Coating N/A Oxide |