COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
776 - 784 of 784 | Results Per Page | View | Unit of Measure
« 31 32 

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

N/A Bunting ECOP Series 3 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 3.0000 in N/A 1200 sfpm N/A 3.50 in N/A 2.0000 in
N/A Bunting ECOP Series 3 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 3.0000 in N/A 1200 sfpm N/A 3.50 in N/A 2.5000 in
N/A Bunting ECOP Series 3 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 3.0000 in N/A 1200 sfpm N/A 3.50 in N/A 3.0000 in
N/A Bunting ECOP Series 3 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 3.0000 in N/A 1200 sfpm N/A 3.50 in N/A 4.0000 in
N/A Bunting ECOP Series 3.5 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 3.5000 in N/A 1200 sfpm N/A 4.00 in N/A 2.0000 in
N/A Bunting ECOP Series 3.5 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 3.5000 in N/A 1200 sfpm N/A 4.00 in N/A 3.0000 in
N/A Bunting ECOP Series 3.5 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 3.5000 in N/A 1200 sfpm N/A 4.00 in N/A 3.5000 in
N/A Bunting ECOP Series 3.5 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 3.5000 in N/A 1200 sfpm N/A 4.00 in N/A 4.0000 in
N/A Bunting ECOP Series 4 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 4.0000 in N/A 1200 sfpm N/A 4.50 in N/A 4.0000 in
776 - 784 of 784 | Results Per Page | View | Unit of Measure
« 31 32