COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 45 of 45 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Bore Diameter

Flange Width

Outside Diameter

Overall Length

N/A Bunting FFM Series 22 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 22 mm N/A 2.5 mm N/A 27 mm N/A 16 mm
N/A Bunting FFM Series 22 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 22 mm N/A 2.5 mm N/A 27 mm N/A 22 mm
N/A Bunting FFM Series 22 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 22 mm N/A 2.5 mm N/A 27 mm N/A 25 mm
N/A Bunting FFM Series 25 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 25 mm N/A 3.5 mm N/A 30 mm N/A 30 mm
N/A Bunting FFM Series 25 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 25 mm N/A 3.5 mm N/A 32 mm N/A 30 mm
N/A Bunting FFM Series 28 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 28 mm N/A 4.0 mm N/A 33 mm N/A 20 mm
N/A Bunting FFM Series 28 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 28 mm N/A 4.0 mm N/A 33 mm N/A 25 mm
N/A Bunting FFM Series 32 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 32 mm N/A 4.0 mm N/A 38 mm N/A 20 mm
N/A Bunting FFM Series 32 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 32 mm N/A 4.0 mm N/A 38 mm N/A 25 mm
N/A Bunting FFM Series 32 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 32 mm N/A 4.0 mm N/A 38 mm N/A 32 mm
N/A Bunting FFM Series 40 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 40 mm N/A 5.0 mm N/A 46 mm N/A 25 mm
N/A Bunting FFM Series 40 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 40 mm N/A 5.0 mm N/A 46 mm N/A 30 mm
N/A Bunting FFM Series 45 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 45 mm N/A 3.0 mm N/A 51 mm N/A 25 mm
N/A Bunting FFM Series 45 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 45 mm N/A 3.0 mm N/A 51 mm N/A 28 mm
N/A Bunting FFM Series 45 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 45 mm N/A 3.0 mm N/A 51 mm N/A 32 mm
N/A Bunting FFM Series 45 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 45 mm N/A 5.0 mm N/A 56 mm N/A 28 mm
N/A Bunting FFM Series 45 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 45 mm N/A 5.0 mm N/A 56 mm N/A 35 mm
N/A Bunting FFM Series 50 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 50 mm N/A 5.0 mm N/A 60 mm N/A 32 mm
N/A Bunting FFM Series 60 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 60 mm N/A 5.0 mm N/A 70 mm N/A 50 mm
N/A Bunting FFM Series 60 Millimeter (mm) Bore Diameter Metric Flanged Bearing N/A 60 mm N/A 5.0 mm N/A 70 mm N/A 60 mm
26 - 45 of 45 | Results Per Page | View | Unit of Measure
1 2