COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
651 - 675 of 847 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

N/A Bunting AA Series 3.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 3.2500 in N/A 1200 sfpm N/A 3.6250 in N/A 4.0000 in
N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 1.1250 in
N/A Bunting EP Series 1.6875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6875 in N/A 1200 sfpm N/A 2-3/16 in N/A 1.7500 in
N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.5000 in
N/A Bunting EP Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.9375 in N/A 0.7500 in
N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 0.7500 in
N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 12 mm N/A 1200 sfpm N/A 18 mm N/A 16 mm
N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.4375 in N/A 1.2500 in
N/A Bunting EP Series 3.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 3.5000 in N/A 1200 sfpm N/A 4.00 in N/A 2.0000 in
N/A Bunting EP Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.9375 in N/A 0.6250 in
N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.8125 in N/A 0.7500 in
N/A Bunting AA Series 1.9375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2-15/16 in N/A 4.0000 in
N/A Bunting EP Series 2.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.3750 in N/A 1200 sfpm N/A 2.75 in N/A 2.0000 in
N/A Bunting AA Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.50 in N/A 2.0000 in
N/A Bunting AAM Series 10 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 10 mm N/A 1200 sfpm N/A 14 mm N/A 16 mm
N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 12 mm N/A 1200 sfpm N/A 15 mm N/A 16 mm
N/A Bunting AA Series 2.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 1.0000 in
N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.3125 in
N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.3125 in N/A 2.5000 in
N/A Bunting AAM Series 15 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 15 mm N/A 1200 sfpm N/A 19 mm N/A 20 mm
N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.75 in N/A 1.0000 in
N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 12 mm N/A 1200 sfpm N/A 18 mm N/A 12 mm
N/A Bunting EP Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.5625 in
N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 12 mm N/A 1200 sfpm N/A 16 mm N/A 20 mm
N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.1875 in
651 - 675 of 847 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »