COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
726 - 750 of 847 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

N/A Bunting EP Series 1.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.6250 in N/A 1.5000 in
N/A Bunting EP Series 1.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.6250 in N/A 2.0000 in
N/A Bunting EP Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 2.7500 in
N/A Bunting EP Series 1.6875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6875 in N/A 1200 sfpm N/A 2-3/16 in N/A 3.0000 in
N/A Bunting EP Series 1.6875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6875 in N/A 1200 sfpm N/A 2-3/16 in N/A 4.0000 in
N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8750 in N/A 0.8750 in
N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 12 mm N/A 1200 sfpm N/A 17 mm N/A 20 mm
N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 20 mm N/A 1200 sfpm N/A 25 mm N/A 25 mm
N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 20 mm N/A 1200 sfpm N/A 25 mm N/A 30 mm
N/A Bunting AA Series 3.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 3.0000 in N/A 1200 sfpm N/A 3.25 in N/A 3.0000 in
N/A Bunting EP Series 1.3125 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3125 in N/A 1200 sfpm N/A 1.6250 in N/A 3.0000 in
N/A Bunting AAM Series 25 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 25 mm N/A 1200 sfpm N/A 32 mm N/A 25 mm
N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 6 mm N/A 1200 sfpm N/A 10 mm N/A 12 mm
N/A Bunting AAM Series 25 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 25 mm N/A 1200 sfpm N/A 32 mm N/A 30 mm
N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.4375 in N/A 0.8750 in
N/A Bunting AA Series 1.9375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.9375 in N/A 1200 sfpm N/A 2-15/16 in N/A 2.0000 in
N/A Bunting AAM Series 10 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 10 mm N/A 1200 sfpm N/A 14 mm N/A 14 mm
N/A Bunting AAM Series 30 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 30 mm N/A 1200 sfpm N/A 38 mm N/A 30 mm
N/A Bunting AAM Series 4 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 4 mm N/A 1200 sfpm N/A 7 mm N/A 8 mm
N/A Bunting AAM Series 8 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 8 mm N/A 1200 sfpm N/A 12 mm N/A 8 mm
N/A Bunting AAM Series 10 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 10 mm N/A 1200 sfpm N/A 14 mm N/A 10 mm
N/A Bunting AAM Series 15 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 15 mm N/A 1200 sfpm N/A 19 mm N/A 16 mm
N/A Bunting AAM Series 10 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 10 mm N/A 1200 sfpm N/A 13 mm N/A 16 mm
N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing N/A 20 mm N/A 1200 sfpm N/A 28 mm N/A 20 mm
N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.5000 in N/A 1200 sfpm N/A 0.6875 in N/A 1.0000 in
726 - 750 of 847 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »