Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 05820672 | N/A Bunting AAM Series 5 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 5 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 8 mm | Overall Length N/A 6 mm |
| 05847554 | N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 1.5000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.75 in | Overall Length N/A 1.5000 in |
| 05858709 | N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8125 in | Overall Length N/A 1.7500 in |
| 05859970 | N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 12 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 17 mm | Overall Length N/A 12 mm |
| 05859971 | N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 12 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 17 mm | Overall Length N/A 16 mm |
| 05859973 | N/A Bunting AAM Series 16 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 16 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 22 mm | Overall Length N/A 25 mm |
| 05868980 | N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 1.2500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.5625 in | Overall Length N/A 1.5000 in |
| 05887976 | N/A Bunting AAM Series 15 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 15 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 20 mm | Overall Length N/A 25 mm |
| 05892840 | N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 20 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 24 mm | Overall Length N/A 16 mm |
| 05895565 | N/A Bunting AAM Series 8 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 8 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 14 mm | Overall Length N/A 12 mm |
| 05895566 | N/A Bunting AAM Series 20 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 20 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 28 mm | Overall Length N/A 25 mm |
| 05939820 | N/A Bunting AA Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 0.5000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.75 in | Overall Length N/A 0.6250 in |
| 06005579 | N/A Bunting AAM Series 12 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 12 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 15 mm | Overall Length N/A 12 mm |
| 06049333 | N/A Bunting AAM Series 6 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 6 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 9 mm | Overall Length N/A 8 mm |
| 06168914 | N/A Bunting ECOP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 0.5000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.6250 in | Overall Length N/A 0.5000 in |
| 06181358 | N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8750 in | Overall Length N/A 1.2500 in |
| 06186109 | N/A Bunting AAM Series 7 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 7 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 10 mm | Overall Length N/A 8 mm |
| 06215294 | N/A Bunting ECOP Series 0.5000 Inch (in) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 0.5000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.6250 in | Overall Length N/A 1.2500 in |
| 06227640 | N/A Bunting BBEP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 1.0000 in | Maximum V Value N/A | Outside Diameter N/A 1.3750 in | Overall Length N/A 1.0000 in |
| 06227642 | N/A Bunting BBEP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 1.0000 in | Maximum V Value N/A | Outside Diameter N/A 1.50 in | Overall Length N/A 1.0000 in |
| 06245027 | N/A Bunting AAM Series 14 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 14 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 20 mm | Overall Length N/A 22 mm |
| 06590369 | N/A Bunting AAM Series 18 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 18 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 22 mm | Overall Length N/A 28 mm |
| 06700993 | N/A Bunting AAM Series 38 Millimeter (mm) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 38 mm | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 44 mm | Overall Length N/A 45 mm |
| 06705847 | N/A Bunting AA Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 0.2500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.3750 in | Overall Length N/A 0.5625 in |
| 06822751 | N/A Bunting ECOP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing | Bore Diameter N/A 1.0000 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Overall Length N/A 1.3750 in |