Item # |
Item Name |
End 1 Size |
End 1 Style |
End 1 Thread Type |
End 1 Thread Size |
|---|---|---|---|---|---|
| 02145115 | N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 1/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 7/16-20 |
| 02157755 | N/A Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 5/16 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1/2-20 |
| 02145181 | N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 3/8 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 9/16-18 |
| 02480803 | N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 3/8 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 9/16-18 |
| 02480804 | N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 3/8 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 3/4-16 |
| 02145193 | N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 1/2 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 3/4-16 |
| 02480805 | N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 1/2 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 3/4-16 |
| 00326284 | N/A Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 5/8 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 7/8-14 |
| 02480808 | N/A Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 5/8 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 7/8-14 |
| 02480810 | N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 3/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 3/4-16 |
| 01627185 | N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 3/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-1/16-12 |
| 02480812 | N/A Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 3/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-1/16-12 |
| 02480813 | N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 1 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-1/16-12 |
| 02145201 | N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 1 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-5/16-12 |
| 02480814 | N/A Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 1 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-5/16-12 |
| 02480815 | N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 1-1/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-5/16-12 |
| 00326290 | N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 1-1/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-5/8-12 |
| 02480818 | N/A Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 1-1/2 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-5/8-12 |
| 00326292 | N/A Brennan 1-1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 1-1/2 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 1-7/8-12 |
| 00326294 | N/A Brennan 2 in Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 2 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A Society of Automotive Engineers (SAE) | End 1 Thread Size N/A 2-1/2-12 |
| 02480819 | N/A Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 1/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) | End 1 Thread Size N/A 1/4-18 |
| 02228765 | N/A Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 1/2 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) | End 1 Thread Size N/A 1/2-14 |
| 02228771 | N/A Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Plug with Nut | End 1 Size N/A 1-1/4 in | End 1 Style N/A Joint Industry Council (JIC) 37º Flare | End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) | End 1 Thread Size N/A 1-1/4-11-1/2 |