Item # |
Item Name |
Manufacturer Part Number |
Actuation |
Combination Type |
Maximum Speed |
|---|---|---|---|---|---|
| 01126221 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801622 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01126332 | N/A Nexen FMCBES Clutch-Brake | Manufacturer Part Number N/A 801623 | Actuation N/A Air/Spring | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01126345 | N/A Nexen FMCBES Clutch-Brake | Manufacturer Part Number N/A 801624 | Actuation N/A Air/Spring | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01126368 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 827250 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01126378 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 827260 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01126400 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801655 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01126712 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801677 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01126715 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801680 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01126730 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 827272 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01126738 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 827282 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01127920 | N/A Nexen DAP Clutch-Brake | Manufacturer Part Number N/A 882800 | Actuation N/A Air/Spring | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01127950 | N/A Nexen DAP Clutch-Brake | Manufacturer Part Number N/A 882900 | Actuation N/A Air/Spring | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01367952 | N/A Nexen FMCBES Clutch-Brake | Manufacturer Part Number N/A 801625 | Actuation N/A Air/Spring | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01367953 | N/A Nexen FMCBES Clutch-Brake | Manufacturer Part Number N/A 801626 | Actuation N/A Air/Spring | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 01377788 | N/A Nexen BCB 0.5000 Inch (in) Bore Size Clutch-Brake | Manufacturer Part Number N/A 826051 | Actuation N/A Air/Air | Combination Type N/A Shaft Mounted Clutch-Brake | Maximum Speed N/A 3600 rpm |
| 01447927 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801666 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1500 rpm |
| 01463400 | N/A Nexen FMCB Clutch-Brake | Manufacturer Part Number N/A 801400 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1500 rpm |
| 01463401 | N/A Nexen FMCB Clutch-Brake | Manufacturer Part Number N/A 801403 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1500 rpm |
| 02165715 | N/A Nexen FMCB Clutch-Brake | Manufacturer Part Number N/A 801610 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1500 rpm |
| 02292379 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801663 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1500 rpm |
| 02292396 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801705 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 02292397 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801706 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 02292398 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801709 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 02506242 | N/A Nexen FMCB Clutch-Brake | Manufacturer Part Number N/A 801731 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |
| 02506243 | N/A Nexen FMCBE Clutch-Brake | Manufacturer Part Number N/A 801746 | Actuation N/A Air/Air | Combination Type N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | Maximum Speed N/A 1800 rpm |