COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
126 - 150 of 156 | Results Per Page | View | Unit of Measure
« 6 7 

Item #

Item Name

Manufacturer Part Number

Bore Size

Clutch Air Chamber Volume when New

Engagement

N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 923582 N/A 0.8750 in N/A 0.762 in³ N/A Air Engaged
N/A Nexen 0.7500 Inch (in) Bore Size Friction Clutch N/A 923566 N/A 3/4 in N/A 0.762 in³ N/A Air Engaged
N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch N/A 923563 N/A 1 in N/A 2.399 in³ N/A Air Engaged
N/A Nexen 1.5000 Inch (in) Bore Size Friction Clutch N/A 923576 N/A 1-1/2 in N/A 3.836 in³ N/A Air Engaged
N/A Nexen 1.1875 Inch (in) Bore Size Friction Clutch N/A 923619 N/A 1.1875 in N/A 2.399 in³ N/A Air Engaged
N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch N/A 923622 N/A 20 mm N/A 12.490 cm³ N/A Air Engaged
N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 928300 N/A 0.8750 in N/A 0.245 in³ N/A Air Engaged
N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 929041 N/A 5/8 in N/A 0.245 in³ N/A Air Engaged
N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 929700 N/A 5/8 in N/A 0.245 in³ N/A Air Engaged
N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 935400 N/A 1.1250 in N/A 0.397 in³ N/A Air Engaged
N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 923564 N/A 5/8 in N/A 0.762 in³ N/A Air Engaged
N/A Nexen 1.3750 Inch (in) Bore Size Friction Clutch N/A 923615 N/A 1.3750 in N/A 3.836 in³ N/A Air Engaged
N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 923562 N/A 1.1250 in N/A 2.399 in³ N/A Air Engaged
N/A Nexen 0.7500 Inch (in) Bore Size Friction Clutch N/A 923565 N/A 3/4 in N/A 0.762 in³ N/A Air Engaged
N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch N/A 923567 N/A 1 in N/A 2.399 in³ N/A Air Engaged
N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch N/A 923568 N/A 1 in N/A 2.399 in³ N/A Air Engaged
N/A Nexen 1.1875 Inch (in) Bore Size Friction Clutch N/A 923569 N/A 1.1875 in N/A 2.399 in³ N/A Air Engaged
N/A Nexen 1.1875 Inch (in) Bore Size Friction Clutch N/A 923581 N/A 1.1875 in N/A 2.399 in³ N/A Air Engaged
N/A Nexen 1.4375 Inch (in) Bore Size Friction Clutch N/A 923588 N/A 1.4375 in N/A 3.836 in³ N/A Air Engaged
N/A Nexen 35 Millimeter (mm) Bore Size Friction Clutch N/A 923617 N/A 35 mm N/A 3.836 in³ N/A Air Engaged
N/A Nexen 32 Millimeter (mm) Bore Size Friction Clutch N/A 923620 N/A 32 mm N/A 2.399 in³ N/A Air Engaged
N/A Nexen 1.2500 Inch (in) Bore Size Friction Clutch N/A 923628 N/A 1-1/4 in N/A 2.399 in³ N/A Air Engaged
N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 923631 N/A 1.1250 in N/A 2.399 in³ N/A Air Engaged
N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch N/A 923632 N/A 1 in N/A 2.399 in³ N/A Air Engaged
N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch N/A 950055 N/A 20 mm N/A 4.360 cm³ N/A Air Engaged
126 - 150 of 156 | Results Per Page | View | Unit of Measure
« 6 7