COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
151 - 156 of 156 | Results Per Page | View | Unit of Measure
« 6 7 

Item #

Item Name

Manufacturer Part Number

Bore Size

Clutch Air Chamber Volume when New

Engagement

N/A Nexen 30 Millimeter (mm) Bore Size Friction Clutch N/A 950159 N/A 30 mm N/A 5.360 cm³ N/A Air Engaged
N/A Nexen 16 Millimeter (mm) Bore Size Friction Clutch N/A 950706 N/A 16 mm N/A 3.290 cm³ N/A Air Engaged
N/A Nexen 25 Millimeter (mm) Bore Size Friction Clutch N/A 923621 N/A 25 mm N/A 39.310 cm³ N/A Air Engaged
N/A Nexen 1.5000 Inch (in) Bore Size Friction Clutch N/A 917900 N/A 1-1/2 in N/A 0.450 in³ N/A Air Engaged
N/A Nexen 2.1875 Inch (in) Bore Size Friction Clutch N/A 918200 N/A 2.1875 in N/A 1.035 in³ N/A Air Engaged
N/A Nexen 28 Millimeter (mm) Bore Size Friction Clutch N/A 923590 N/A 28 mm N/A 39.310 cm³ N/A Air Engaged
151 - 156 of 156 | Results Per Page | View | Unit of Measure
« 6 7