COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Air Chamber Volume

Backlash

Bore Size

N/A Nexen 1.5000 Inch (in) Bore Size Tooth Clutch N/A 913030 N/A 0.763 in³ N/A 0.28 º N/A 1-1/2 in
N/A Nexen 1.1250 Inch (in) Bore Size Tooth Clutch N/A 913012 N/A 1.236 in³ N/A 0.35 º N/A 1.1250 in
N/A Nexen 1.0000 Inch (in) Bore Size Tooth Clutch N/A 910091 N/A 0.492 in³ N/A 0.35 º N/A 1 in
N/A Nexen 1.1250 Inch (in) Bore Size Tooth Clutch N/A 913010 N/A 0.492 in³ N/A 0.35 º N/A 1.1250 in
N/A Nexen 0.8750 Inch (in) Bore Size Tooth Clutch N/A 913000 N/A 0.439 in³ N/A 0.38 º N/A 0.8750 in
N/A Nexen 20 Millimeter (mm) Bore Size Tooth Clutch N/A 906703 N/A 7.194 cm³ N/A 0.38 º N/A 20 mm
N/A Nexen 25 Millimeter (mm) Bore Size Tooth Clutch N/A 906802 N/A 8.062 cm³ N/A 0.35 º N/A 25 mm
N/A Nexen 30 Millimeter (mm) Bore Size Tooth Clutch N/A 906902 N/A 10.471 cm³ N/A 0.30 º N/A 30 mm
N/A Nexen 35 Millimeter (mm) Bore Size Tooth Clutch N/A 907002 N/A 12.503 cm³ N/A 0.28 º N/A 35 mm
N/A Nexen 40 Millimeter (mm) Bore Size Tooth Clutch N/A 907103 N/A 16.289 cm³ N/A 0.27 º N/A 40 mm
N/A Nexen 45 Millimeter (mm) Bore Size Tooth Clutch N/A 907202 N/A 23.761 cm³ N/A 0.23 º N/A 45 mm
N/A Nexen 1.2500 Inch (in) Bore Size Tooth Clutch N/A 906805 N/A 0.492 in³ N/A 0.35 º N/A 1-1/4 in
N/A Nexen 1.1250 Inch (in) Bore Size Tooth Clutch N/A 910097 N/A 0.492 in³ N/A 0.35 º N/A 1.1250 in
N/A Nexen 0.6250 Inch (in) Bore Size Tooth Clutch N/A 911300 N/A 0.250 in³ N/A 0.58 º N/A 5/8 in
N/A Nexen 2.1875 Inch (in) Bore Size Tooth Clutch N/A 912800 N/A 1.731 in³ N/A 0.22 º N/A 2.1875 in
N/A Nexen 0.8750 Inch (in) Bore Size Tooth Clutch N/A 913002 N/A 1.103 in³ N/A 0.38 º N/A 0.8750 in
N/A Nexen 1.6875 Inch (in) Bore Size Tooth Clutch N/A 913040 N/A 0.994 in³ N/A 0.27 º N/A 1.6875 in
N/A Nexen 1.7500 Inch (in) Bore Size Tooth Clutch N/A 913042 N/A 2.496 in³ N/A 0.27 º N/A 1.7500 in
N/A Nexen 1.9375 Inch (in) Bore Size Tooth Clutch N/A 913050 N/A 1.450 in³ N/A 0.23 º N/A 1.9375 in
N/A Nexen 3.9375 Inch (in) Bore Size Tooth Clutch N/A 913100 N/A 3.380 in³ N/A 0.15 º N/A 3.9375 in
N/A Nexen 20 Millimeter (mm) Bore Size Tooth Clutch N/A 909902 N/A 7.194 cm³ N/A 0.38 º N/A 20 mm
N/A Nexen 28 Millimeter (mm) Bore Size Tooth Clutch N/A 910006 N/A 8.062 cm³ N/A 0.35 º N/A 28 mm
N/A Nexen 30 Millimeter (mm) Bore Size Tooth Clutch N/A 910102 N/A 10.471 cm³ N/A 0.30 º N/A 30 mm
N/A Nexen 36 Millimeter (mm) Bore Size Tooth Clutch N/A 910202 N/A 12.503 cm³ N/A 0.28 º N/A 36 mm
N/A Nexen 46 Millimeter (mm) Bore Size Tooth Clutch N/A 910402 N/A 23.761 cm³ N/A 0.23 º N/A 46 mm
26 - 50 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4