COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 132 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Size

Brake Series

Maximum Speed

N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827819 N/A 1.1250 in N/A S-450A N/A 1800 rpm
N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835684 N/A 1.7500 in N/A XTBA18 N/A 1900 rpm
N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835682 N/A 2.2500 in N/A XTBA18 N/A 1900 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 824308 N/A 0.8750 in0.8750 to 2.8750 in0.9375 in1 in1.1250 in1.1875 in1.3125 in1.3750 in1.4375 in1.5625 in1.6250 in1.6875 in1.7500 in1.8125 in1.8750 in1.9375 in1-1/2 in1-1/4 in2 in2.0625 in2.1250 in2.1875 in2.2500 in2.3125 in2.3750 in2.4375 in2.5625 in2.6250 in2.6875 in2.7500 in2.8125 in2.8750 in2-1/2 in N/A T-1000A N/A 1800 rpm
N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835681 N/A 2.1250 in N/A XTB18 N/A 1900 rpm
N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835680 N/A 2.1250 in N/A XTB18 N/A 1900 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 828029 N/A 35 mm N/A S-800A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827924 N/A 1-1/4 in N/A S-600A N/A 1800 rpm
N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835676 N/A 3.4375 in N/A XTBA18 N/A 1900 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 824204 N/A 0.5000 to 2.1250 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1.0625 in1.1250 in1.1875 in1.3125 in1.3750 in1.4375 in1.5625 in1.6250 in1.6875 in1.7500 in1.8125 in1.8750 in1.9375 in1/2 in1-1/2 in1-1/4 in2 in2.0625 in2.1250 in3/4 in5/8 in N/A T-800 N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 828122 N/A 75 mm N/A S-1000A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 828121 N/A 75 mm N/A S-1000A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 828023 N/A 50 mm N/A S-800A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 828008 N/A 50 mm N/A S-800A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827908 N/A 35 mm N/A S-600A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827907 N/A 35 mm N/A S-600A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827821 N/A 25 mm N/A S-450A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827820 N/A 25 mm N/A S-450A N/A 1800 rpm
N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835673 N/A 4.50 in N/A XTBA18 N/A 1900 rpm
N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835672 N/A 4.50 in N/A XTBA18 N/A 1900 rpm
N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835671 N/A 2.9375 in N/A XTBA18 N/A 1900 rpm
N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835670 N/A 2.9375 in N/A XTBA18 N/A 1900 rpm
N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835669 N/A 2-1/2 in N/A XTBA18 N/A 1900 rpm
N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835668 N/A 2-1/2 in N/A XTBA18 N/A 1900 rpm
N/A Nexen 2400 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835667 N/A 2-1/2 in N/A XTBA14 N/A 2400 rpm
26 - 50 of 132 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »