COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 75 of 132 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Size

Brake Series

Maximum Speed

N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835645 N/A 1-1/2 in N/A XTB18 Dual N/A 1900 rpm
N/A Nexen 2400 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835689 N/A 1-1/2 in N/A XTBA14 N/A 2400 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 820604 N/A 0.5000 to 1.3750 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1.0625 in1.1250 in1.1875 in1.3125 in1.3750 in1/2 in1-1/4 in3/4 in5/8 in N/A T-600A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 828109 N/A 2.9375 in N/A S-1000A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 824202 N/A 0.5000 to 2.1250 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1.0625 in1.1250 in1.1875 in1.3125 in1.3750 in1.4375 in1.5625 in1.6250 in1.6875 in1.7500 in1.8125 in1.8750 in1.9375 in1/2 in1-1/2 in1-1/4 in2 in2.0625 in2.1250 in3/4 in5/8 in N/A T-800A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 824203 N/A 0.5000 to 2.1250 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1.0625 in1.1250 in1.1875 in1.3125 in1.3750 in1.4375 in1.5625 in1.6250 in1.6875 in1.7500 in1.8125 in1.8750 in1.9375 in1/2 in1-1/2 in1-1/4 in2 in2.0625 in2.1250 in3/4 in5/8 in N/A T-800A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 819006 N/A 0.5000 to 1.0000 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1/2 in3/4 in5/8 in N/A T-450A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 819004 N/A 0.5000 to 1.0000 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1/2 in3/4 in5/8 in N/A T-450A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 820605 N/A 0.5000 to 1.3750 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1.0625 in1.1250 in1.1875 in1.3125 in1.3750 in1/2 in1-1/4 in3/4 in5/8 in N/A T-600A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 820606 N/A 0.5000 to 1.3750 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1.0625 in1.1250 in1.1875 in1.3125 in1.3750 in1/2 in1-1/4 in3/4 in5/8 in N/A T-600A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 824205 N/A 0.5000 to 2.1250 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1.0625 in1.1250 in1.1875 in1.3125 in1.3750 in1.4375 in1.5625 in1.6250 in1.6875 in1.7500 in1.8125 in1.8750 in1.9375 in1/2 in1-1/2 in1-1/4 in2 in2.0625 in2.1250 in3/4 in5/8 in N/A T-800A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 824306 N/A 0.8750 in0.8750 to 2.8750 in0.9375 in1 in1.1250 in1.1875 in1.3125 in1.3750 in1.4375 in1.5625 in1.6250 in1.6875 in1.7500 in1.8125 in1.8750 in1.9375 in1-1/2 in1-1/4 in2 in2.0625 in2.1250 in2.1875 in2.2500 in2.3125 in2.3750 in2.4375 in2.5625 in2.6250 in2.6875 in2.7500 in2.8125 in2.8750 in2-1/2 in N/A T-1000A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827818 N/A 1.1250 in N/A S-450A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827827 N/A 1.1250 in N/A S-450A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827904 N/A 1.3750 in N/A S-600A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827921 N/A 1.1250 in N/A S-600A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827926 N/A 1.3750 in N/A S-600A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 828006 N/A 1.9375 in N/A S-800A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 828007 N/A 1.9375 in N/A S-800A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 828025 N/A 1-1/4 in N/A S-800A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 828026 N/A 1-1/4 in N/A S-800A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 828032 N/A 1.3750 in N/A S-800A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 828108 N/A 2.9375 in N/A S-1000A N/A 1800 rpm
N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 828126 N/A 1.3750 in N/A S-1000A N/A 1800 rpm
N/A Nexen 1545 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835649 N/A 1-1/2 in N/A XTB22 Dual N/A 1545 rpm
51 - 75 of 132 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »