Item # |
Item Name |
Manufacturer Part Number |
Bore Size |
Brake Series |
Maximum Speed |
|---|---|---|---|---|---|
| 04067186 | N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 835650 | Bore Size N/A 1.1250 in | Brake Series N/A XTBA10 | Maximum Speed N/A 3400 rpm |
| 04067187 | N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 835651 | Bore Size N/A 1.1250 in | Brake Series N/A XTBA10 | Maximum Speed N/A 3400 rpm |
| 04067188 | N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 835652 | Bore Size N/A 1.3750 in | Brake Series N/A XTBA10 | Maximum Speed N/A 3400 rpm |
| 04067189 | N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 835653 | Bore Size N/A 1.3750 in | Brake Series N/A XTBA10 | Maximum Speed N/A 3400 rpm |
| 04067190 | N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 835654 | Bore Size N/A 1.6250 in | Brake Series N/A XTBA10 | Maximum Speed N/A 3400 rpm |
| 04067191 | N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 835655 | Bore Size N/A 1.6250 in | Brake Series N/A XTBA10 | Maximum Speed N/A 3400 rpm |
| 04067195 | N/A Nexen 2800 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 835659 | Bore Size N/A 1.6250 in | Brake Series N/A XTBA12 | Maximum Speed N/A 2800 rpm |
| 04067199 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 835690 | Bore Size N/A 50 mm | Brake Series N/A XTBA18 | Maximum Speed N/A 1900 rpm |
| 04067202 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 835696 | Bore Size N/A 4.0000 in | Brake Series N/A XTB18 | Maximum Speed N/A 1900 rpm |
| 04067203 | N/A Nexen 1545 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 835697 | Bore Size N/A 1.9375 in | Brake Series N/A XTB22 | Maximum Speed N/A 1545 rpm |
| 04067204 | N/A Nexen 1545 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 835698 | Bore Size N/A 57 mm | Brake Series N/A XTB22 | Maximum Speed N/A 1545 rpm |
| 04067777 | N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 819003 | Bore Size N/A 0.5000 to 1.0000 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1/2 in3/4 in5/8 in | Brake Series N/A T-450A | Maximum Speed N/A 1800 rpm |
| 05885474 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 835516 | Bore Size N/A 100 mm | Brake Series N/A XTB18 | Maximum Speed N/A 1900 rpm |
| 05885489 | N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 835517 | Bore Size N/A 100 mm | Brake Series N/A XTB18 | Maximum Speed N/A 1900 rpm |
| 05885604 | N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 827923 | Bore Size N/A 1-1/4 in | Brake Series N/A S-600A | Maximum Speed N/A 1800 rpm |
| 05885605 | N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 827909 | Bore Size N/A 1.4375 in | Brake Series N/A S-600A | Maximum Speed N/A 1800 rpm |
| 02505465 | N/A Nexen 3600 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 927203 | Bore Size N/A 1.1250 in | Brake Series N/A STB600 | Maximum Speed N/A 3600 rpm |
| 02858707 | N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 927429 | Bore Size N/A 1.8750 in | Brake Series N/A BTBA-10 | Maximum Speed N/A 2000 rpm |
| 03002397 | N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 927439 | Bore Size N/A 30 mm | Brake Series N/A BTBA-10 | Maximum Speed N/A 2000 rpm |
| 03002432 | N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 927544 | Bore Size N/A 1-1/4 in | Brake Series N/A BTBA-12 | Maximum Speed N/A 2000 rpm |
| 03007244 | N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 927433 | Bore Size N/A 35 mm | Brake Series N/A BTBA-10 | Maximum Speed N/A 2000 rpm |
| 03007283 | N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 927538 | Bore Size N/A 2 in | Brake Series N/A BTBA-12 | Maximum Speed N/A 2500 rpm |
| 03007284 | N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 927537 | Bore Size N/A 2 in | Brake Series N/A BTBA-12 | Maximum Speed N/A 2500 rpm |
| 03007285 | N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 927536 | Bore Size N/A 1.9375 in | Brake Series N/A BTBA-12 | Maximum Speed N/A 2500 rpm |
| 03007286 | N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake | Manufacturer Part Number N/A 927535 | Bore Size N/A 1.9375 in | Brake Series N/A BTBA-12 | Maximum Speed N/A 2500 rpm |