Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02480907 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 02480908 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 02481940 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 01604036 | N/A Brennan 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 7/8 in | End 1 Thread Size N/A 1-3/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00311836 | N/A Brennan 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 7/8 in | End 1 Thread Size N/A 1-3/16-12 | End 2 Size N/A 7/8 in | End 2 Thread Size N/A 1-3/16-12 |
| 02480911 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 02157765 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 7/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 7/8 in | End 2 Thread Size N/A 1-3/16-12 |
| 02481941 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 00311838 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 02480912 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 00311841 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-5/8-12 |
| 02480913 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 00311843 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
| 04201675 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 00311845 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-1/2-12 |
| 02480917 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 5/16-24 |
| 02480918 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/16 in | End 2 Thread Size N/A 3/8-24 |
| 00312378 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00312385 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00312382 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 02480923 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00312387 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 02480927 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 02567295 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 02480930 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-5/8-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |