Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00309536 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-1/2-11-1/2 |
| 02481929 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-11-1/2 |
| 00309537 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-11-1/2 |
| 02480946 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 2 in | End 1 Thread Size N/A 2-1/2-12 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-11-1/2 |
| 02480947 | N/A Brennan 2-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 2-1/2 in | End 1 Thread Size N/A 3-12 | End 2 Size N/A 2 in | End 2 Thread Size N/A 2-11-1/2 |
| 02480949 | N/A Brennan 2-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 2-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 2-1/2 in | End 1 Thread Size N/A 3-12 | End 2 Size N/A 2-1/2 in | End 2 Thread Size N/A 2-1/2-8 |
| 00461506 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 02480950 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 03635388 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 02352460 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 05571753 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02144057 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00310857 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-7/8-12 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-1/2-11-1/2 |
| 00312152 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 5/16-24 |
| 02481942 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00312158 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 02481943 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00312162 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 02480957 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 02480958 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00312168 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 5/16 in | End 2 Thread Size N/A 1/2-20 |
| 02101999 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00312171 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 03939415 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00312174 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |