Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 01541489 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00319067 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
| 00339401 | N/A Brennan 3/8 Inch (in) Male British Standard Pipe Taper x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-19 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 02448193 | N/A Brennan 1/2 Inch (in) Male British Standard Pipe Parallel x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
| 00310559 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1-1/2 in | End 1 Thread Size N/A 1-1/2-11-1/2 | End 2 Size N/A 1-1/2 in | End 2 Thread Size N/A 1-7/8-12 |
| 00310528 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00310462 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 00310448 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 03790677 | N/A Brennan 1/8 Inch (in) Male British Standard Pipe Parallel x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-28 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00327316 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00310491 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00327313 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 02567425 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Female Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
| 00310537 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
| 00339395 | N/A Brennan 1/8 Inch (in) Male British Standard Pipe Taper x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-28 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
| 00310479 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
| 00467117 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 00311833 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 00319074 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-1/16-12 |
| 01514413 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02481653 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
| 02732068 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-28 |
| 03634385 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
| 02481654 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-28 |
| 02567384 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |