Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02481656 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02712348 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
| 02567385 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
| 00339405 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02479044 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00339409 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02567394 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02481659 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 00339413 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00352526 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02481663 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
| 04054905 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 5/16 in | End 1 Thread Size N/A 1/2-20 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
| 02481665 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-28 |
| 02198779 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 5/8-14 |
| 02481666 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 00352528 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
| 00339436 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
| 02090014 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 5/8-14 |
| 02090015 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02090016 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11 |
| 02481668 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
| 00325132 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 5/8-14 |
| 02363510 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02481669 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11 |
| 02481670 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |