Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02479574 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
| 02479575 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
| 02479577 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
| 02479579 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02479581 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02479592 | N/A Brennan 3/8 Inch (in) Female British Standard Pipe Parallel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-19 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02479594 | N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02479595 | N/A Brennan 3/4 Inch (in) Female British Standard Pipe Parallel x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02479601 | N/A Brennan 1/8 Inch (in) Female British Standard Pipe Parallel Swivel x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-28 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
| 02479603 | N/A Brennan 1/4 Inch (in) Female British Standard Pipe Parallel Swivel x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-19 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
| 02479605 | N/A Brennan 1/4 Inch (in) Female British Standard Pipe Parallel Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-19 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 02479606 | N/A Brennan 3/8 Inch (in) Female British Standard Pipe Parallel Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-19 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 02479608 | N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
| 02479610 | N/A Brennan 3/8 Inch (in) Female British Standard Pipe Parallel Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-19 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02479612 | N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02479614 | N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel Swivel x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 01952311 | N/A Brennan 3/4 Inch (in) Female British Standard Pipe Parallel Swivel x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02478440 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-28 |
| 03234209 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-28 |
| 02478442 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |
| 02478444 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-19 |
| 02478446 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
| 02479059 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |
| 02479060 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-28 |
| 02479062 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-19 |