Item # |
Item Name |
Bore Size |
Non-Rotating Accuracy |
Stroke Adjustment Range |
Weight |
|---|---|---|---|---|---|
| 10080816 | N/A SMC® CXS Series 0.467 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.467 kg |
| 10080990 | N/A SMC® CXS Series 0.747 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.747 kg |
| 10080708 | N/A SMC® CXS Series 0.617 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.617 kg |
| 10081084 | N/A SMC® CXS Series 1.148 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 1.148 kg |
| 10081046 | N/A SMC® CXS Series 0.813 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.813 kg |
| 10081043 | N/A SMC® CXS Series 0.73 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 20 mm25 mm32 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.73 kg |
| 10081138 | N/A SMC® CXS Series 0.923 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 20 mm25 mm32 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.923 kg |
| 10080611 | N/A SMC® CXS Series 0.243 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.243 kg |
| 10080808 | N/A SMC® CXS Series 0.467 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.467 kg |
| 10081147 | N/A SMC® CXS Series 0.895 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.895 kg |
| 10081192 | N/A SMC® CXS Series 1.593 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 1.593 kg |
| 10080651 | N/A SMC® CXS Series 0.283 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.283 kg |
| 10080814 | N/A SMC® CXS Series 0.468 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.468 kg |
| 10081045 | N/A SMC® CXS Series 0.817 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.817 kg |
| 10080606 | N/A SMC® CXS Series 0.2 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.2 kg |
| 10080832 | N/A SMC® CXS Series 0.542 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.542 kg |
| 10080692 | N/A SMC® CXS Series 0.367 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.367 kg |
| 10081255 | N/A SMC® CXS Series 1.465 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 1.465 kg |
| 10080642 | N/A SMC® CXS Series 0.268 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.268 kg |
| 10081289 | N/A SMC® CXS Series 0.195 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.195 kg |
| 10081132 | N/A SMC® CXS Series 0.78 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.78 kg |
| 10080906 | N/A SMC® CXS Series 0.48 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 20 mm25 mm32 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.48 kg |
| 10080931 | N/A SMC® CXS Series 0.515 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.515 kg |
| 10081073 | N/A SMC® CXS Series 0.955 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.955 kg |
| 10080691 | N/A SMC® CXS Series 0.368 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm | Non-Rotating Accuracy N/A ±0.1 º | Stroke Adjustment Range N/A 0 to -5 mm | Weight N/A 0.368 kg |