COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 441 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Air Flow

Overall Height

Weight

N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-N02H-Z N/A 0.04 scfm N/A 53 mm N/A 0.69 lb
N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1000-01G N/A 0.16 scfm N/A 35 mm N/A 0.49 lb
N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3120-N03BG N/A 0.41 scfm N/A 82 mm N/A 2.19 lb
N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-04B N/A 0.41 scfm N/A 82 mm N/A 1.79 lb
N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20K-N02BG-Z N/A 0.04 scfm N/A 55 mm N/A 0.66 lb
N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-03BG N/A 0.41 scfm N/A 82 mm N/A 2.03 lb
N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-03BG N/A 0.04 scfm N/A 53 mm N/A 1.01 lb
N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1020-01G N/A 0.16 scfm N/A 35 mm N/A 0.54 lb
N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-F04BG N/A 0.41 scfm N/A 82 mm N/A 1.93 lb
N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-N03 N/A 0.41 scfm N/A 66 mm N/A 1.49 lb
N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-04BG N/A 0.41 scfm N/A 82 mm N/A 1.76 lb
N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-03 N/A 0.41 scfm N/A 66 mm N/A 1.6200 lb
N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1010-N01B N/A 0.16 scfm N/A 42 mm N/A
N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-N04G N/A 0.41 scfm N/A 66 mm N/A 1.89 lb
N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-N02 N/A 0.41 scfm N/A 66 mm N/A 2.35 lb
N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2000-F02BG N/A 0.16 scfm N/A 50 mm N/A 1.08 lb
N/A SMC® 1.20 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N01BG-3Z N/A 0.05 scfm N/A 55 mm N/A 0.11 lb
N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-F04 N/A 0.41 scfm N/A 66 mm N/A
N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-04G N/A 0.41 scfm N/A 66 mm N/A 1.81 lb
N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2010-N02G N/A 0.16 scfm N/A 50 mm N/A 1.21 lb
N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20K-01BE N/A 0.04 scfm N/A 55 mm N/A
N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-N03BG N/A 0.41 scfm N/A 82 mm N/A 2.01 lb
N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1020-01 N/A 0.16 scfm N/A 35 mm N/A 0.35 lb
N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-04B N/A 0.41 scfm N/A 82 mm N/A 1.76 lb
N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N02E-Z N/A 0.04 scfm N/A 40 mm N/A 0.51 lb
26 - 50 of 441 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »