Item # |
Item Name |
Manufacturer Part Number |
Air Flow |
Overall Height |
Weight |
|---|---|---|---|---|---|
| 01988578 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2010-02 | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 0.79 lb |
| 04475458 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A ARP30-N02B-Z | Air Flow N/A 0.04 scfm | Overall Height N/A 53 mm | Weight N/A |
| 03216586 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2000-02G | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 1.03 lb |
| 02764288 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1020-01BG | Air Flow N/A 0.16 scfm | Overall Height N/A 42 mm | Weight N/A 0.2 lb |
| 03884222 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A ARP20K-N01BE-1Z | Air Flow N/A 0.02 scfm | Overall Height N/A 55 mm | Weight N/A 0.44 lb |
| 04558612 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A ARP30-N03B-Z | Air Flow N/A 0.04 scfm | Overall Height N/A 53 mm | Weight N/A 0.66 lb |
| 03183506 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3000-03BG | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 2.06 lb |
| 03960581 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3020-03B | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 1.74 lb |
| 02475880 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2010-F02 | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 0.74 lb |
| 04558606 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A ARP20-N02BE-Z | Air Flow N/A 0.04 scfm | Overall Height N/A 55 mm | Weight N/A 0.44 lb |
| 01988596 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3020-N04 | Air Flow N/A 0.41 scfm | Overall Height N/A 66 mm | Weight N/A 1.53 lb |
| 02604997 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3010-N03 | Air Flow N/A 0.41 scfm | Overall Height N/A 66 mm | Weight N/A 1.08 lb |
| 03052273 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3020-03G | Air Flow N/A 0.41 scfm | Overall Height N/A 66 mm | Weight N/A 2 lb |
| 02107359 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1020-N01 | Air Flow N/A 0.16 scfm | Overall Height N/A 35 mm | Weight N/A 0.38 lb |
| 02475879 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2010-02G | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 1.07 lb |
| 02764286 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1000-N01BG-R | Air Flow N/A 0.16 scfm | Overall Height N/A 42 mm | Weight N/A 0.59 lb |
| 01988587 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2020-N02B | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 0.7 lb |
| 02703176 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3000-04BG | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 2.09 lb |
| 01988591 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3000-N04BG | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 2.07 lb |
| 02074289 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1020-F01 | Air Flow N/A 0.16 scfm | Overall Height N/A 35 mm | Weight N/A 0.360 lb |
| 02764295 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3020-F03 | Air Flow N/A 0.41 scfm | Overall Height N/A 66 mm | Weight N/A 1.61 lb |
| 02764296 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3020-N02BG | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 2.06 lb |
| 01988565 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1020-N01BG | Air Flow N/A 0.16 scfm | Overall Height N/A 42 mm | Weight N/A 0.59 lb |
| 01988579 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2010-N02 | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 0.72 lb |
| 02945529 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1010-01BG | Air Flow N/A 0.16 scfm | Overall Height N/A 42 mm | Weight N/A 0.450 lb |