Item # |
Item Name |
Manufacturer Part Number |
Air Flow |
Overall Height |
Weight |
|---|---|---|---|---|---|
| 05256046 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3120-02BG | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 2.15 lb |
| 04575435 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A SRP1111-01 | Air Flow N/A | Overall Height N/A 75.5 mm | Weight N/A 0.75 lb |
| 04382870 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3000-N03BG-R | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 1.98 lb |
| 02660096 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3120-N04BG | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 2.2 lb |
| 01988588 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2020-N02BG | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 1.02 lb |
| 01988568 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2000-N02 | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 0.83 lb |
| 03545822 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3020-N02G | Air Flow N/A 0.41 scfm | Overall Height N/A 66 mm | Weight N/A 1.95 lb |
| 03739261 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1010-01 | Air Flow N/A 0.16 scfm | Overall Height N/A 35 mm | Weight N/A 0.33 lb |
| 04269277 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A ARP20-N01-1Z | Air Flow N/A 0.02 scfm | Overall Height N/A 40 mm | Weight N/A 0.44 lb |
| 03113117 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3010-02BG | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 2.18 lb |
| 01988567 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2000-02 | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 0.72 lb |
| 04565168 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3020-F02 | Air Flow N/A 0.41 scfm | Overall Height N/A 66 mm | Weight N/A 1.61 lb |
| 01988589 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3000-N03BG | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 2.13 lb |
| 01988590 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3000-N04 | Air Flow N/A 0.41 scfm | Overall Height N/A 66 mm | Weight N/A 2.59 lb |
| 04728255 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A ARP30-N02BG-Z | Air Flow N/A 0.04 scfm | Overall Height N/A 53 mm | Weight N/A 1.1 lb |
| 01988585 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2020-02B | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 0.7 lb |
| 01988572 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2000-N02BG-R | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 1.1 lb |
| 02074288 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1000-01 | Air Flow N/A 0.16 scfm | Overall Height N/A 35 mm | Weight N/A 0.340 lb |
| 04565154 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2020-N02BG-R | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A |
| 04352584 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A ARP20-N01H-1Z | Air Flow N/A 0.02 scfm | Overall Height N/A 40 mm | Weight N/A 0.35 lb |
| 05257942 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3000-04 | Air Flow N/A 0.41 scfm | Overall Height N/A 66 mm | Weight N/A 1.51 lb |
| 04565176 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3120-04BG | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 2.15 lb |
| 04565144 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1010-01B | Air Flow N/A 0.16 scfm | Overall Height N/A 42 mm | Weight N/A 0.42 lb |
| 02764289 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1020-N01B | Air Flow N/A 0.16 scfm | Overall Height N/A 42 mm | Weight N/A |
| 02475881 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2020-F02 | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 0.74 lb |