Item # |
Item Name |
Manufacturer Part Number |
Bolt Circle Diameter |
Flange Outside Diameter |
Flange Thickness |
|---|---|---|---|---|---|
| 07148150 | N/A PCI Procal Inc. 3.3130 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSK-50MM-SS | Bolt Circle Diameter N/A 3.3130 in | Flange Outside Diameter N/A 3.8750 in | Flange Thickness N/A 0.5630 in |
| 07148151 | N/A PCI Procal Inc. 3.3130 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSK-55MM-SS | Bolt Circle Diameter N/A 3.3130 in | Flange Outside Diameter N/A 3.8750 in | Flange Thickness N/A 0.5630 in |
| 07148152 | N/A PCI Procal Inc. 3.3130 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSK-60MM-SS | Bolt Circle Diameter N/A 3.3130 in | Flange Outside Diameter N/A 3.8750 in | Flange Thickness N/A 0.5630 in |
| 07147818 | N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 1.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBE-1.3125-SS | Bolt Circle Diameter N/A 5.0000 in | Flange Outside Diameter N/A 6.0000 in | Flange Thickness N/A 0.8750 in |
| 07147828 | N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.0625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBE-2.0625-SS | Bolt Circle Diameter N/A 5.0000 in | Flange Outside Diameter N/A 6.0000 in | Flange Thickness N/A 0.8750 in |
| 07147832 | N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 2.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBE-2.3125-SS | Bolt Circle Diameter N/A 5.0000 in | Flange Outside Diameter N/A 6.0000 in | Flange Thickness N/A 0.8750 in |
| 07147847 | N/A PCI Procal Inc. 5.0000 Inch (in) Bolt Circle Diameter and 3.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBE-3.3125-SS | Bolt Circle Diameter N/A 5.0000 in | Flange Outside Diameter N/A 6.0000 in | Flange Thickness N/A 0.8750 in |
| 07147869 | N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 1.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBF-1.8125-SS | Bolt Circle Diameter N/A 5.6250 in | Flange Outside Diameter N/A 6.6250 in | Flange Thickness N/A 1.0000 in |
| 07147876 | N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBF-2.3125-SS | Bolt Circle Diameter N/A 5.6250 in | Flange Outside Diameter N/A 6.6250 in | Flange Thickness N/A 1.0000 in |
| 07147883 | N/A PCI Procal Inc. 5.6250 Inch (in) Bolt Circle Diameter and 2.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBF-2.8125-SS | Bolt Circle Diameter N/A 5.6250 in | Flange Outside Diameter N/A 6.6250 in | Flange Thickness N/A 1.0000 in |
| 07147910 | N/A PCI Procal Inc. 1.6560 Inch (in) Bolt Circle Diameter and 0.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBJA-0.5625-SS | Bolt Circle Diameter N/A 1.6560 in | Flange Outside Diameter N/A 2.0000 in | Flange Thickness N/A 0.3130 in |
| 07147978 | N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSD-0.5625-SS | Bolt Circle Diameter N/A 2.6880 in | Flange Outside Diameter N/A 3.1250 in | Flange Thickness N/A 0.4380 in |
| 07147982 | N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSD-0.8125-SS | Bolt Circle Diameter N/A 2.6880 in | Flange Outside Diameter N/A 3.1250 in | Flange Thickness N/A 0.4380 in |
| 07147986 | N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.0625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSD-1.0625-SS | Bolt Circle Diameter N/A 2.6880 in | Flange Outside Diameter N/A 3.1250 in | Flange Thickness N/A 0.4380 in |
| 07147990 | N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSD-1.3125-SS | Bolt Circle Diameter N/A 2.6880 in | Flange Outside Diameter N/A 3.1250 in | Flange Thickness N/A 0.4380 in |
| 07147994 | N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSD-1.5625-SS | Bolt Circle Diameter N/A 2.6880 in | Flange Outside Diameter N/A 3.1250 in | Flange Thickness N/A 0.4380 in |
| 07147998 | N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSD-1.8125-SS | Bolt Circle Diameter N/A 2.6880 in | Flange Outside Diameter N/A 3.1250 in | Flange Thickness N/A 0.4380 in |
| 07148010 | N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSDS-0.5625-SS | Bolt Circle Diameter N/A 2.6880 in | Flange Outside Diameter N/A 3.1250 in | Flange Thickness N/A 0.4380 in |
| 07148014 | N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 0.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSDS-0.8125-SS | Bolt Circle Diameter N/A 2.6880 in | Flange Outside Diameter N/A 3.1250 in | Flange Thickness N/A 0.4380 in |
| 07148018 | N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.0625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSDS-1.0625-SS | Bolt Circle Diameter N/A 2.6880 in | Flange Outside Diameter N/A 3.1250 in | Flange Thickness N/A 0.4380 in |
| 07148022 | N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSDS-1.3125-SS | Bolt Circle Diameter N/A 2.6880 in | Flange Outside Diameter N/A 3.1250 in | Flange Thickness N/A 0.4380 in |
| 07148026 | N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.5625 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSDS-1.5625-SS | Bolt Circle Diameter N/A 2.6880 in | Flange Outside Diameter N/A 3.1250 in | Flange Thickness N/A 0.4380 in |
| 07148030 | N/A PCI Procal Inc. 2.6880 Inch (in) Bolt Circle Diameter and 1.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSDS-1.8125-SS | Bolt Circle Diameter N/A 2.6880 in | Flange Outside Diameter N/A 3.1250 in | Flange Thickness N/A 0.4380 in |
| 07148045 | N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 0.8125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSF-0.8125-SS | Bolt Circle Diameter N/A 3.8750 in | Flange Outside Diameter N/A 4.6250 in | Flange Thickness N/A 0.6250 in |
| 07148052 | N/A PCI Procal Inc. 3.8750 Inch (in) Bolt Circle Diameter and 1.3125 Inch (in) Bore Diameter Quick-Detach (QD) Bushing | Manufacturer Part Number N/A QDBSF-1.3125-SS | Bolt Circle Diameter N/A 3.8750 in | Flange Outside Diameter N/A 4.6250 in | Flange Thickness N/A 0.6250 in |