Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 04682885 | N/A FAG (Schaeffler) 42 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 50 mm | Maximum Speed N/A 7400 rpm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 00050363 | N/A FAG (Schaeffler) 60 Series 140 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 140 mm | Maximum Speed N/A 4250 rpm | Outside Diameter N/A 210 mm | Overall Width N/A 33 mm |
| 00055255 | N/A FAG (Schaeffler) 62 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 95 mm | Maximum Speed N/A 4550 rpm | Outside Diameter N/A 170 mm | Overall Width N/A 32 mm |
| 00058503 | N/A FAG (Schaeffler) 64 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 45 mm | Maximum Speed N/A 7700 rpm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 00130440 | N/A FAG (Schaeffler) 160 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 85 mm | Maximum Speed N/A 7400 rpm | Outside Diameter N/A 130 mm | Overall Width N/A 14 mm |
| 00040142 | N/A FAG (Schaeffler) 600 Series 9 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 9 mm | Maximum Speed N/A 36000 rpm | Outside Diameter N/A 24 mm | Overall Width N/A 7 mm |
| 00058367 | N/A FAG (Schaeffler) 63 Series 180 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 180 mm | Maximum Speed N/A 3000 rpm | Outside Diameter N/A 380 mm | Overall Width N/A 75 mm |
| 00053311 | N/A FAG (Schaeffler) 62 Series 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 35 mm | Maximum Speed N/A 13800 rpm | Outside Diameter N/A 72 mm | Overall Width N/A 17 mm |
| 02296524 | N/A FAG (Schaeffler) 60 Series 25 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 25 mm | Maximum Speed N/A 21900 rpm | Outside Diameter N/A 47 mm | Overall Width N/A 12 mm |
| 02296499 | N/A FAG (Schaeffler) 618 Series 400 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 400 mm | Maximum Speed N/A 2150 rpm | Outside Diameter N/A 500 mm | Overall Width N/A 46 mm |
| 00050328 | N/A FAG (Schaeffler) 60 Series 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 130 mm | Maximum Speed N/A 4500 rpm | Outside Diameter N/A 200 mm | Overall Width N/A 33 mm |
| 00129923 | N/A FAG (Schaeffler) 42 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 70 mm | Maximum Speed N/A 5100 rpm | Outside Diameter N/A 125 mm | Overall Width N/A 31 mm |
| 00055548 | N/A FAG (Schaeffler) 62 Series 150 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 150 mm | Maximum Speed N/A 3350 rpm | Outside Diameter N/A 270 mm | Overall Width N/A 45 mm |
| 02296444 | N/A FAG (Schaeffler) 160 Series 140 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 140 mm | Maximum Speed N/A 4400 rpm | Outside Diameter N/A 210 mm | Overall Width N/A 22 mm |
| 00138081 | N/A FAG (Schaeffler) 618 Series 380 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 380 mm | Maximum Speed N/A 2250 rpm | Outside Diameter N/A 480 mm | Overall Width N/A 46 mm |
| 00054768 | N/A FAG (Schaeffler) 62 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 70 mm | Maximum Speed N/A 3400 rpm | Outside Diameter N/A 125 mm | Overall Width N/A 24 mm |
| 05262706 | N/A FAG (Schaeffler) 42 Series 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 20 mm | Maximum Speed N/A 14700 rpm | Outside Diameter N/A 47 mm | Overall Width N/A 18 mm |
| 00136462 | N/A FAG (Schaeffler) 42 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 75 mm | Maximum Speed N/A 4800 rpm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 00058546 | N/A FAG (Schaeffler) 64 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 55 mm | Maximum Speed N/A 6600 rpm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 03429187 | N/A FAG (Schaeffler) 60 Series 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 130 mm | Maximum Speed N/A 3800 rpm | Outside Diameter N/A 200 mm | Overall Width N/A 33 mm |
| 00055292 | N/A FAG (Schaeffler) 62 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 100 mm | Maximum Speed N/A 5000 rpm | Outside Diameter N/A 180 mm | Overall Width N/A 34 mm |
| 02296537 | N/A FAG (Schaeffler) 62 Series 15 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 15 mm | Maximum Speed N/A 30000 rpm | Outside Diameter N/A 35 mm | Overall Width N/A 11 mm |
| 00056814 | N/A FAG (Schaeffler) 63 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 40 mm | Maximum Speed N/A 10800 rpm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 00055580 | N/A FAG (Schaeffler) 62 Series 170 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 170 mm | Maximum Speed N/A 3800 rpm | Outside Diameter N/A 310 mm | Overall Width N/A 52 mm |
| 00058582 | N/A FAG (Schaeffler) 64 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 65 mm | Maximum Speed N/A 5700 rpm | Outside Diameter N/A 160 mm | Overall Width N/A 37 mm |