Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00058012 | N/A FAG (Schaeffler) 63 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 85 mm | Maximum Speed N/A 5000 rpm | Outside Diameter N/A 180 mm | Overall Width N/A 41 mm |
| 02165076 | N/A FAG (Schaeffler) 63 Series 15 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 15 mm | Maximum Speed N/A 25000 rpm | Outside Diameter N/A 42 mm | Overall Width N/A 13 mm |
| 00058156 | N/A FAG (Schaeffler) 63 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 95 mm | Maximum Speed N/A 4600 rpm | Outside Diameter N/A 200 mm | Overall Width N/A 45 mm |
| 00052900 | N/A FAG (Schaeffler) 62 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 30 mm | Maximum Speed N/A 16200 rpm | Outside Diameter N/A 62 mm | Overall Width N/A 16 mm |
| 02194569 | N/A FAG (Schaeffler) 160 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 90 mm | Maximum Speed N/A 6800 rpm | Outside Diameter N/A 140 mm | Overall Width N/A 16 mm |
| 00130416 | N/A FAG (Schaeffler) 160 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 70 mm | Maximum Speed N/A 8900 rpm | Outside Diameter N/A 110 mm | Overall Width N/A 13 mm |
| 02296529 | N/A FAG (Schaeffler) 60 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 50 mm | Maximum Speed N/A 12200 rpm | Outside Diameter N/A 80 mm | Overall Width N/A 16 mm |
| 02165075 | N/A FAG (Schaeffler) 62 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 50 mm | Maximum Speed N/A 10500 rpm | Outside Diameter N/A 90 mm | Overall Width N/A 20 mm |
| 02618296 | N/A FAG (Schaeffler) 618 Series 710 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 710 mm | Maximum Speed N/A 1180 rpm | Outside Diameter N/A 870 mm | Overall Width N/A 74 mm |
| 04502775 | N/A FAG (Schaeffler) 42 Series 17 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 17 mm | Maximum Speed N/A 17500 rpm | Outside Diameter N/A 40 mm | Overall Width N/A 16 mm |
| 02165059 | N/A FAG (Schaeffler) 63 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 85 mm | Maximum Speed N/A 2400 rpm | Outside Diameter N/A 180 mm | Overall Width N/A 41 mm |
| 04502772 | N/A FAG (Schaeffler) 42 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 30 mm | Maximum Speed N/A 11000 rpm | Outside Diameter N/A 62 mm | Overall Width N/A 20 mm |
| 02299226 | N/A FAG (Schaeffler) 62 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 85 mm | Maximum Speed N/A 2800 rpm | Outside Diameter N/A 150 mm | Overall Width N/A 28 mm |
| 00054874 | N/A FAG (Schaeffler) 62 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 75 mm | Maximum Speed N/A 3200 rpm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 02296742 | N/A FAG (Schaeffler) 62 Series 10 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 10 mm | Maximum Speed N/A 40500 rpm | Outside Diameter N/A 30 mm | Overall Width N/A 9 mm |
| 00130461 | N/A FAG (Schaeffler) 160 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 105 mm | Maximum Speed N/A 5900 rpm | Outside Diameter N/A 160 mm | Overall Width N/A 18 mm |
| 00058363 | N/A FAG (Schaeffler) 63 Series 170 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 170 mm | Maximum Speed N/A 3200 rpm | Outside Diameter N/A 360 mm | Overall Width N/A 72 mm |
| 02299224 | N/A FAG (Schaeffler) 62 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 80 mm | Maximum Speed N/A 3000 rpm | Outside Diameter N/A 140 mm | Overall Width N/A 26 mm |
| 00050453 | N/A FAG (Schaeffler) 60 Series 170 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 170 mm | Maximum Speed N/A 3400 rpm | Outside Diameter N/A 260 mm | Overall Width N/A 42 mm |
| 02296530 | N/A FAG (Schaeffler) 60 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 60 mm | Maximum Speed N/A 10100 rpm | Outside Diameter N/A 95 mm | Overall Width N/A 18 mm |
| 00130065 | N/A FAG (Schaeffler) 60 Series 180 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 180 mm | Maximum Speed N/A 4050 rpm | Outside Diameter N/A 280 mm | Overall Width N/A 46 mm |
| 02310113 | N/A FAG (Schaeffler) 62 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 75 mm | Maximum Speed N/A 6000 rpm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 00058372 | N/A FAG (Schaeffler) 63 Series 190 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 190 mm | Maximum Speed N/A 2850 rpm | Outside Diameter N/A 400 mm | Overall Width N/A 78 mm |
| 00054206 | N/A FAG (Schaeffler) 62 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 55 mm | Maximum Speed N/A 9500 rpm | Outside Diameter N/A 100 mm | Overall Width N/A 21 mm |
| 00058281 | N/A FAG (Schaeffler) 63 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | Bore Diameter N/A 110 mm | Maximum Speed N/A 3800 rpm | Outside Diameter N/A 240 mm | Overall Width N/A 50 mm |