Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00058954 | N/A NTN 69 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6920 | Bore Diameter N/A 100 mm | Outside Diameter N/A 140 mm | Overall Width N/A 20 mm |
| 04544646 | N/A NTN 632 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6322LLUC3/EM | Bore Diameter N/A 110 mm | Outside Diameter N/A 240 mm | Overall Width N/A 50 mm |
| 02367532 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6314ZZC4 | Bore Diameter N/A 70 mm | Outside Diameter N/A 150 mm | Overall Width N/A 35 mm |
| 00039122 | N/A NTN R Series 0.7500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R12LLU | Bore Diameter N/A 0.7500 in | Outside Diameter N/A 1.6250 in | Overall Width N/A 0.4375 in |
| 00058234 | N/A NTN 632 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6320ZZC3/EM | Bore Diameter N/A 100 mm | Outside Diameter N/A 215 mm | Overall Width N/A 47 mm |
| 02362743 | N/A NTN 62 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6220LLB | Bore Diameter N/A 100 mm | Outside Diameter N/A 180 mm | Overall Width N/A 34 mm |
| 01951760 | N/A NTN 69 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6912ZZ | Bore Diameter N/A 60 mm | Outside Diameter N/A 85 mm | Overall Width N/A 13 mm |
| 04788385 | N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6021ZZC3/EM | Bore Diameter N/A 105 mm | Outside Diameter N/A 160 mm | Overall Width N/A 26 mm |
| 00050271 | N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6024ZZ | Bore Diameter N/A 120 mm | Outside Diameter N/A 180 mm | Overall Width N/A 28 mm |
| 02138741 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6210LU | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 20 mm |
| 00056809 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6308C3 | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 00054561 | N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6213LLU | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 23 mm |
| 02247751 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6307LLBC3/EM | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 03119894 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6017LLUC3/EM | Bore Diameter N/A 85 mm | Outside Diameter N/A 130 mm | Overall Width N/A 22 mm |
| 02109041 | N/A NTN 600 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 16012 | Bore Diameter N/A 60 mm | Outside Diameter N/A 95 mm | Overall Width N/A 11 mm |
| 01447799 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6017ZZC3/EM | Bore Diameter N/A 85 mm | Outside Diameter N/A 130 mm | Overall Width N/A 22 mm |
| 00041765 | N/A NTN BL3 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL315 | Bore Diameter N/A 75 mm | Outside Diameter N/A 160 mm | Overall Width N/A 37 mm |
| 00056705 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6307NR | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 03475766 | N/A NTN 60 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6032Z | Bore Diameter N/A 160 mm | Outside Diameter N/A 240 mm | Overall Width N/A 38 mm |
| 01447809 | N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6026 | Bore Diameter N/A 130 mm | Outside Diameter N/A 200 mm | Overall Width N/A 33 mm |
| 00054028 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6210C3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 20 mm |
| 00058023 | N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6317C3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 180 mm | Overall Width N/A 41 mm |
| 04435859 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6311C4 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 02300175 | N/A NTN 633 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 63313LLB | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 58.7 mm |
| 00134047 | N/A NTN 68 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6826 | Bore Diameter N/A 130 mm | Outside Diameter N/A 165 mm | Overall Width N/A 18 mm |