Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02300250 | N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6218LLU | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 30 mm |
| 03735581 | N/A NTN XLS Series 5.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS51C3 | Bore Diameter N/A 5.0000 in | Outside Diameter N/A 7.00 in | Overall Width N/A 1 in |
| 03735576 | N/A NTN XLS Series 4.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS4 | Bore Diameter N/A 4.0000 in | Outside Diameter N/A 5.6250 in | Overall Width N/A 0.8750 in |
| 02194224 | N/A NTN 62 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6219C3 | Bore Diameter N/A 95 mm | Outside Diameter N/A 170 mm | Overall Width N/A 32 mm |
| 00055048 | N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6217C3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 150 mm | Overall Width N/A 28 mm |
| 02138786 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6307LLUNR | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 00054053 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6210LLU | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 20 mm |
| 02138549 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6011 | Bore Diameter N/A 55 mm | Outside Diameter N/A 90 mm | Overall Width N/A 18 mm |
| 02138579 | N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6215 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 02138696 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6015ZZ | Bore Diameter N/A 75 mm | Outside Diameter N/A 115 mm | Overall Width N/A 20 mm |
| 01643419 | N/A NTN 64 Series 25 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6405ZZ | Bore Diameter N/A 25 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 00049788 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6017LLBC3/EM | Bore Diameter N/A 85 mm | Outside Diameter N/A 130 mm | Overall Width N/A 22 mm |
| 04139065 | N/A NTN 69 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6921C2 | Bore Diameter N/A 105 mm | Outside Diameter N/A 145 mm | Overall Width N/A 20 mm |
| 03085554 | N/A NTN 633 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6330C3 | Bore Diameter N/A 150 mm | Outside Diameter N/A 320 mm | Overall Width N/A 65 mm |
| 00039179 | N/A NTN R Series 0.8750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R14ZZ | Bore Diameter N/A 0.8750 in | Outside Diameter N/A 1.8750 in | Overall Width N/A 0.5000 in |
| 00038320 | N/A NTN Micro Series 0.1875 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A RA3ZZ | Bore Diameter N/A 0.1875 in | Outside Diameter N/A 0.50 in | Overall Width N/A 0.1960 in |
| 02194226 | N/A NTN 62 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6230C3 | Bore Diameter N/A 150 mm | Outside Diameter N/A 270 mm | Overall Width N/A 45 mm |
| 04225799 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6208ZZC4 | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 01704540 | N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6018ZC3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 140 mm | Overall Width N/A 24 mm |
| 02151571 | N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6318 | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 43 mm |
| 04510611 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6310LLBC3/EM | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 00049128 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6012C3 | Bore Diameter N/A 60 mm | Outside Diameter N/A 95 mm | Overall Width N/A 18 mm |
| 00041772 | N/A NTN BL3 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL315Z | Bore Diameter N/A 75 mm | Outside Diameter N/A 160 mm | Overall Width N/A 37 mm |
| 00058540 | N/A NTN 64 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6410ZZ | Bore Diameter N/A 50 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 02171040 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6209LLB | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |