Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 04810004 | N/A NTN 64 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6412ZZ | Bore Diameter N/A 60 mm | Outside Diameter N/A 150 mm | Overall Width N/A 35 mm |
| 00054620 | N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6213LLUC3/EM | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 23 mm |
| 02288610 | N/A NTN 632 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6328L1C3 | Bore Diameter N/A 140 mm | Outside Diameter N/A 300 mm | Overall Width N/A 62 mm |
| 02165197 | N/A NTN 632 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6320C3 | Bore Diameter N/A 100 mm | Outside Diameter N/A 215 mm | Overall Width N/A 47 mm |
| 00041690 | N/A NTN BL3 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL313 | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 04340567 | N/A NTN 69 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6917LLU | Bore Diameter N/A 85 mm | Outside Diameter N/A 120 mm | Overall Width N/A 18 mm |
| 02725785 | N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6215L1C3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 02280732 | N/A NTN 69 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6913LLU | Bore Diameter N/A 65 mm | Outside Diameter N/A 90 mm | Overall Width N/A 13 mm |
| 00048883 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6010LLUC3/EM | Bore Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Overall Width N/A 16 mm |
| 00041000 | N/A NTN BL2 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL214 | Bore Diameter N/A 70 mm | Outside Diameter N/A 125 mm | Overall Width N/A 24 mm |
| 01361540 | N/A NTN 69 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6919LLU | Bore Diameter N/A 95 mm | Outside Diameter N/A 130 mm | Overall Width N/A 18 mm |
| 01447831 | N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6217ZZNR | Bore Diameter N/A 85 mm | Outside Diameter N/A 150 mm | Overall Width N/A 28 mm |
| 00038730 | N/A NTN R Series 0.3750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R6LLU | Bore Diameter N/A 0.3750 in | Outside Diameter N/A 0.8750 in | Overall Width N/A 0.2812 in |
| 02138788 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6307ZNR | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 02171055 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6310LLB | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 02138676 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6010LU | Bore Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Overall Width N/A 16 mm |
| 04510676 | N/A NTN 69 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6921 | Bore Diameter N/A 105 mm | Outside Diameter N/A 145 mm | Overall Width N/A 20 mm |
| 01447867 | N/A NTN BL3 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL313ZZ | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 03531227 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6011ZZC2 | Bore Diameter N/A 55 mm | Outside Diameter N/A 90 mm | Overall Width N/A 18 mm |
| 02288602 | N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6215ZC3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 02288601 | N/A NTN 885 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 88508 | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 27 mm |
| 01485963 | N/A NTN 64 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6410C3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 04510631 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6011P5 | Bore Diameter N/A 55 mm | Outside Diameter N/A 90 mm | Overall Width N/A 18 mm |
| 02138618 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6314 | Bore Diameter N/A 70 mm | Outside Diameter N/A 150 mm | Overall Width N/A 35 mm |
| 00054866 | N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6215LLUC3/EM | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |