Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00041590 | N/A NTN TMB3 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB311 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 00049058 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6011NRC3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 90 mm | Overall Width N/A 18 mm |
| 03221377 | N/A NTN 68 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6814 | Bore Diameter N/A 70 mm | Outside Diameter N/A 90 mm | Overall Width N/A 10 mm |
| 03246153 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6010ZZC2 | Bore Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Overall Width N/A 16 mm |
| 00041598 | N/A NTN BL3 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL311Z | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 04421909 | N/A NTN 68 Series 220 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6844C3 | Bore Diameter N/A 220 mm | Outside Diameter N/A 270 mm | Overall Width N/A 24 mm |
| 00057623 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6313LLUC3/EM | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 02108995 | N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6218ZC3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 30 mm |
| 01361514 | N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6019P5 | Bore Diameter N/A 95 mm | Outside Diameter N/A 145 mm | Overall Width N/A 24 mm |
| 00058089 | N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6318C3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 43 mm |
| 00050343 | N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6026Z | Bore Diameter N/A 130 mm | Outside Diameter N/A 200 mm | Overall Width N/A 33 mm |
| 02249690 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6010LLBC3/EM | Bore Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Overall Width N/A 16 mm |
| 02165196 | N/A NTN 62 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6226 | Bore Diameter N/A 130 mm | Outside Diameter N/A 230 mm | Overall Width N/A 40 mm |
| 02138578 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6214LLU | Bore Diameter N/A 70 mm | Outside Diameter N/A 125 mm | Overall Width N/A 24 mm |
| 00055571 | N/A NTN 62 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6232 | Bore Diameter N/A 160 mm | Outside Diameter N/A 290 mm | Overall Width N/A 48 mm |
| 00049437 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6014ZZC3/EM | Bore Diameter N/A 70 mm | Outside Diameter N/A 110 mm | Overall Width N/A 20 mm |
| 00053623 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6208ZC3 | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 04813161 | N/A NTN 600 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 16028 | Bore Diameter N/A 140 mm | Outside Diameter N/A 210 mm | Overall Width N/A 22 mm |
| 02166020 | N/A NTN CS2 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A CS209LLU | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 02108997 | N/A NTN 63 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6319C3 | Bore Diameter N/A 95 mm | Outside Diameter N/A 200 mm | Overall Width N/A 45 mm |
| 00057222 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6310C3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 02280715 | N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6022ZZNR | Bore Diameter N/A 110 mm | Outside Diameter N/A 170 mm | Overall Width N/A 28 mm |
| 01447859 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6310ZZNRC3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 00038959 | N/A NTN R Series 0.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R8LLB | Bore Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Overall Width N/A 0.3125 in |
| 00041476 | N/A NTN BL3 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL308NR | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |