Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02138561 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6208 | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 01447808 | N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6022NR | Bore Diameter N/A 110 mm | Outside Diameter N/A 170 mm | Overall Width N/A 28 mm |
| 02107688 | N/A NTN 600 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 16018 | Bore Diameter N/A 90 mm | Outside Diameter N/A 140 mm | Overall Width N/A 16 mm |
| 04670468 | N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6316C4 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 39 mm |
| 00057260 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6310ZZC3/EM | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 02282122 | N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6026LLBC3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 200 mm | Overall Width N/A 33 mm |
| 00053862 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6209ZC3 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 02462397 | N/A NTN CS2 Series 1.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A CS205-100D1V14 | Bore Diameter N/A 1.0000 in | Outside Diameter N/A 2.0472 in | Overall Width N/A 0.5906 in |
| 00055533 | N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6228 | Bore Diameter N/A 140 mm | Outside Diameter N/A 250 mm | Overall Width N/A 42 mm |
| 02138759 | N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6215NR | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 00041145 | N/A NTN BL2 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL218Z | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 30 mm |
| 02288675 | N/A NTN 600 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 16014 | Bore Diameter N/A 70 mm | Outside Diameter N/A 110 mm | Overall Width N/A 13 mm |
| 03124098 | N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6018C3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 140 mm | Overall Width N/A 24 mm |
| 02138574 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6212LLU | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 22 mm |
| 02330716 | N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6228C3 | Bore Diameter N/A 140 mm | Outside Diameter N/A 250 mm | Overall Width N/A 42 mm |
| 00057528 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6312ZC3 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 05173616 | N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6021ZC3 | Bore Diameter N/A 105 mm | Outside Diameter N/A 160 mm | Overall Width N/A 26 mm |
| 02171057 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6311LLB | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 03317677 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6210LLBNR | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 20 mm |
| 03735573 | N/A NTN XLS Series 3.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS3C3 | Bore Diameter N/A 3.0000 in | Outside Diameter N/A 4.50 in | Overall Width N/A 0.7500 in |
| 02288677 | N/A NTN 600 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 16026 | Bore Diameter N/A 130 mm | Outside Diameter N/A 200 mm | Overall Width N/A 22 mm |
| 05112798 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6310ZNRSC3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 01447786 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6010NRC3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Overall Width N/A 16 mm |
| 01447823 | N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6215NRC3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 04510666 | N/A NTN 64 Series 30 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6406ZZ | Bore Diameter N/A 30 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |