Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02138543 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6012Z | Bore Diameter N/A 60 mm | Outside Diameter N/A 95 mm | Overall Width N/A 18 mm |
| 02288475 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6012ZNR | Bore Diameter N/A 60 mm | Outside Diameter N/A 95 mm | Overall Width N/A 18 mm |
| 00049163 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6012ZZC3/EM | Bore Diameter N/A 60 mm | Outside Diameter N/A 95 mm | Overall Width N/A 18 mm |
| 02138690 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6014 | Bore Diameter N/A 70 mm | Outside Diameter N/A 110 mm | Overall Width N/A 20 mm |
| 00049408 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6014C3 | Bore Diameter N/A 70 mm | Outside Diameter N/A 110 mm | Overall Width N/A 20 mm |
| 02115767 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6014LLB | Bore Diameter N/A 70 mm | Outside Diameter N/A 110 mm | Overall Width N/A 20 mm |
| 02282115 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6014LLBC3/EM | Bore Diameter N/A 70 mm | Outside Diameter N/A 110 mm | Overall Width N/A 20 mm |
| 00050216 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6014LLU | Bore Diameter N/A 70 mm | Outside Diameter N/A 110 mm | Overall Width N/A 20 mm |
| 02282116 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6014LLUNR | Bore Diameter N/A 70 mm | Outside Diameter N/A 110 mm | Overall Width N/A 20 mm |
| 02138691 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6014NR | Bore Diameter N/A 70 mm | Outside Diameter N/A 110 mm | Overall Width N/A 20 mm |
| 01447793 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6014NRC3 | Bore Diameter N/A 70 mm | Outside Diameter N/A 110 mm | Overall Width N/A 20 mm |
| 02138693 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6014Z | Bore Diameter N/A 70 mm | Outside Diameter N/A 110 mm | Overall Width N/A 20 mm |
| 02138694 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6015 | Bore Diameter N/A 75 mm | Outside Diameter N/A 115 mm | Overall Width N/A 20 mm |
| 03279911 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6015C2P5 | Bore Diameter N/A 75 mm | Outside Diameter N/A 115 mm | Overall Width N/A 20 mm |
| 06327912 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6015LLBC3/EM | Bore Diameter N/A 75 mm | Outside Diameter N/A 115 mm | Overall Width N/A 20 mm |
| 02138629 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6015LLU | Bore Diameter N/A 75 mm | Outside Diameter N/A 115 mm | Overall Width N/A 20 mm |
| 02138697 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6015Z | Bore Diameter N/A 75 mm | Outside Diameter N/A 115 mm | Overall Width N/A 20 mm |
| 02280708 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6015ZNR | Bore Diameter N/A 75 mm | Outside Diameter N/A 115 mm | Overall Width N/A 20 mm |
| 00049596 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6015ZZC3/EM | Bore Diameter N/A 75 mm | Outside Diameter N/A 115 mm | Overall Width N/A 20 mm |
| 02280709 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6015ZZNR | Bore Diameter N/A 75 mm | Outside Diameter N/A 115 mm | Overall Width N/A 20 mm |
| 02138698 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6016 | Bore Diameter N/A 80 mm | Outside Diameter N/A 125 mm | Overall Width N/A 22 mm |
| 03279913 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6016C2P5 | Bore Diameter N/A 80 mm | Outside Diameter N/A 125 mm | Overall Width N/A 22 mm |
| 02620884 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6016LLB | Bore Diameter N/A 80 mm | Outside Diameter N/A 125 mm | Overall Width N/A 22 mm |
| 02194220 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6016NR | Bore Diameter N/A 80 mm | Outside Diameter N/A 125 mm | Overall Width N/A 22 mm |
| 03241925 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6016NRC3 | Bore Diameter N/A 80 mm | Outside Diameter N/A 125 mm | Overall Width N/A 22 mm |