Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00053653 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6208ZZ | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 02300255 | N/A NTN 68 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6815 | Bore Diameter N/A 75 mm | Outside Diameter N/A 95 mm | Overall Width N/A 10 mm |
| 00062137 | N/A NTN 633 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 63316ZZ | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 68.3 mm |
| 02280722 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6214C4 | Bore Diameter N/A 70 mm | Outside Diameter N/A 125 mm | Overall Width N/A 24 mm |
| 00058528 | N/A NTN 64 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6410 | Bore Diameter N/A 50 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 02280888 | N/A NTN 68 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6814LLU | Bore Diameter N/A 70 mm | Outside Diameter N/A 90 mm | Overall Width N/A 10 mm |
| 00054810 | N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6215C3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 25 mm |
| 00039021 | N/A NTN R Series 0.6250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R10ZZ | Bore Diameter N/A 0.6250 in | Outside Diameter N/A 1.3750 in | Overall Width N/A 0.3437 in |
| 03735577 | N/A NTN XLS Series 4.1250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS4-1/8C3 | Bore Diameter N/A 4.1250 in | Outside Diameter N/A 6.00 in | Overall Width N/A 0.8750 in |
| 02300246 | N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6020LLU | Bore Diameter N/A 100 mm | Outside Diameter N/A 150 mm | Overall Width N/A 24 mm |
| 01658343 | N/A NTN 600 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 16010 | Bore Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Overall Width N/A 10 mm |
| 02300589 | N/A NTN 632 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6326L1C3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 280 mm | Overall Width N/A 58 mm |
| 02288692 | N/A NTN 68 Series 180 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6836 | Bore Diameter N/A 180 mm | Outside Diameter N/A 225 mm | Overall Width N/A 22 mm |
| 02138797 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6310NR | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 01447802 | N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6019Z | Bore Diameter N/A 95 mm | Outside Diameter N/A 145 mm | Overall Width N/A 24 mm |
| 00057462 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6311NRC3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 00058550 | N/A NTN 64 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6411 | Bore Diameter N/A 50 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 00038442 | N/A NTN Micro Series 0.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R4ZZ | Bore Diameter N/A 0.2500 in | Outside Diameter N/A 0.6250 in | Overall Width N/A 0.1960 in |
| 00054390 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6212C3 | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 22 mm |
| 02138828 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6012ZZ | Bore Diameter N/A 60 mm | Outside Diameter N/A 95 mm | Overall Width N/A 18 mm |
| 00038700 | N/A NTN Micro Series 0.3750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R6ZZ | Bore Diameter N/A 0.3750 in | Outside Diameter N/A 0.8750 in | Overall Width N/A 0.2812 in |
| 02095284 | N/A NTN TMB2 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB209C3 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 00053938 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6209NRC3 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 02280724 | N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6216C4 | Bore Diameter N/A 80 mm | Outside Diameter N/A 140 mm | Overall Width N/A 26 mm |
| 02843343 | N/A NTN R Series 1.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R16LLB | Bore Diameter N/A 1.0000 in | Outside Diameter N/A 2.0000 in | Overall Width N/A 0.5000 in |