Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00041120 | N/A NTN BL2 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL217Z | Bore Diameter N/A 85 mm | Outside Diameter N/A 150 mm | Overall Width N/A 28 mm |
| 00041158 | N/A NTN BL2 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL218ZNR | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 30 mm |
| 00041395 | N/A NTN BL3 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL307 | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 00041424 | N/A NTN BL3 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL307ZNR | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 02288455 | N/A NTN BL3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL310C3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 00041564 | N/A NTN BL3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL310NR | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 00041571 | N/A NTN BL3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL310ZNR | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 01447864 | N/A NTN BL3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL310ZZ | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 04808886 | N/A NTN BL3 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL311C3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 00041621 | N/A NTN BL3 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL311ZNR | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 00041639 | N/A NTN BL3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL312 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 04724908 | N/A NTN BL3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL312C3 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 00041647 | N/A NTN BL3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL312Z | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 00041668 | N/A NTN BL3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL312ZNR | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 02353212 | N/A NTN BL3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL312ZZC3 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 00041711 | N/A NTN BL3 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL313NR | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 00041718 | N/A NTN BL3 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL313ZNR | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 00041757 | N/A NTN BL3 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL314ZNR | Bore Diameter N/A 70 mm | Outside Diameter N/A 150 mm | Overall Width N/A 35 mm |
| 01447868 | N/A NTN BL3 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL314ZZC3 | Bore Diameter N/A 70 mm | Outside Diameter N/A 150 mm | Overall Width N/A 35 mm |
| 01447869 | N/A NTN BL3 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL315ZZ | Bore Diameter N/A 75 mm | Outside Diameter N/A 160 mm | Overall Width N/A 37 mm |
| 00041797 | N/A NTN BL3 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL316 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 39 mm |
| 00041848 | N/A NTN BL3 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL317Z | Bore Diameter N/A 85 mm | Outside Diameter N/A 180 mm | Overall Width N/A 41 mm |
| 05504854 | N/A NTN R Series 0.6250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R10LLBC3 | Bore Diameter N/A 0.6250 in | Outside Diameter N/A 1.3750 in | Overall Width N/A 0.3437 in |
| 02332078 | N/A NTN R Series 0.6250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R10ZZC3 | Bore Diameter N/A 0.6250 in | Outside Diameter N/A 1.3750 in | Overall Width N/A 0.3437 in |
| 06254929 | N/A NTN R Series 0.7500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R12LLUC3/EM | Bore Diameter N/A 0.7500 in | Outside Diameter N/A 1.6250 in | Overall Width N/A 0.4375 in |