Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00048985 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6011C3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 90 mm | Overall Width N/A 18 mm |
| 02194218 | N/A NTN 60 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6028C3 | Bore Diameter N/A 140 mm | Outside Diameter N/A 210 mm | Overall Width N/A 33 mm |
| 00049465 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6014LLUC3/EM | Bore Diameter N/A 70 mm | Outside Diameter N/A 110 mm | Overall Width N/A 20 mm |
| 00038471 | N/A NTN R Series 0.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R4LL | Bore Diameter N/A 0.2500 in | Outside Diameter N/A 0.6250 in | Overall Width N/A 0.1960 in |
| 02171043 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6212LLB | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 22 mm |
| 02138679 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6011LLU | Bore Diameter N/A 55 mm | Outside Diameter N/A 90 mm | Overall Width N/A 18 mm |
| 00039335 | N/A NTN R Series 1.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R20ZZ | Bore Diameter N/A 1.2500 in | Outside Diameter N/A 2.2500 in | Overall Width N/A 0.5000 in |
| 02138813 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6313ZNR | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 00058964 | N/A NTN 69 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6920ZZ | Bore Diameter N/A 100 mm | Outside Diameter N/A 140 mm | Overall Width N/A 20 mm |
| 00049199 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6012LLBC3/EM | Bore Diameter N/A 60 mm | Outside Diameter N/A 95 mm | Overall Width N/A 18 mm |
| 00055281 | N/A NTN 62 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6219LLUC3/EM | Bore Diameter N/A 95 mm | Outside Diameter N/A 170 mm | Overall Width N/A 32 mm |
| 00053095 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6208LLB | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 02194219 | N/A NTN 60 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6030C3 | Bore Diameter N/A 150 mm | Outside Diameter N/A 225 mm | Overall Width N/A 35 mm |
| 01378929 | N/A NTN 632 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6326C3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 280 mm | Overall Width N/A 58 mm |
| 02300613 | N/A NTN 60 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6209LLBNR | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 01447807 | N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6022ZZ | Bore Diameter N/A 110 mm | Outside Diameter N/A 170 mm | Overall Width N/A 28 mm |
| 03863023 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6212LLBNR | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 22 mm |
| 04544623 | N/A NTN TMB2 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TMB208NRC3 | Bore Diameter N/A 40 mm | Outside Diameter N/A 80 mm | Overall Width N/A 18 mm |
| 03119959 | N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6317ZZC3/EM | Bore Diameter N/A 85 mm | Outside Diameter N/A 180 mm | Overall Width N/A 41 mm |
| 00038929 | N/A NTN R Series 0.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R8LLU | Bore Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Overall Width N/A 0.3125 in |
| 03887569 | N/A NTN R Series 0.7500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R12LLBC3 | Bore Diameter N/A 0.7500 in | Outside Diameter N/A 1.6250 in | Overall Width N/A 0.4375 in |
| 03843392 | N/A NTN XLS Series 5.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS51GC3 | Bore Diameter N/A 5.0000 in | Outside Diameter N/A 7.00 in | Overall Width N/A 1 in |
| 01455584 | N/A NTN 62 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6226C3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 230 mm | Overall Width N/A 40 mm |
| 00039352 | N/A NTN R Series 1.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A R20LL | Bore Diameter N/A 1.2500 in | Outside Diameter N/A 2.2500 in | Overall Width N/A 0.5000 in |
| 00041752 | N/A NTN BL3 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A BL314NR | Bore Diameter N/A 70 mm | Outside Diameter N/A 150 mm | Overall Width N/A 35 mm |