Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00129364 | N/A FAG (Schaeffler) 23 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 55000 N | Outer Ring Width N/A 36 mm | Outside Diameter N/A 100 mm |
| 02107559 | N/A FAG (Schaeffler) 112 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 16000 N | Outer Ring Width N/A 17 mm | Outside Diameter N/A 72 mm |
| 00042713 | N/A FAG (Schaeffler) 12 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 75 mm | Dynamic Load Rating N/A 39000 N | Outer Ring Width N/A 25 mm | Outside Diameter N/A 130 mm |
| 02498766 | N/A FAG (Schaeffler) 12 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 95 mm | Dynamic Load Rating N/A 64000 N | Outer Ring Width N/A 32 mm | Outside Diameter N/A 170 mm |
| 00129083 | N/A FAG (Schaeffler) 22 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 10100 N | Outer Ring Width N/A 18 mm | Outside Diameter N/A 47 mm |
| 00043265 | N/A FAG (Schaeffler) 22 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 17300 N | Outer Ring Width N/A 18 mm | Outside Diameter N/A 52 mm |
| 00043304 | N/A FAG (Schaeffler) 22 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 28500 N | Outer Ring Width N/A 23 mm | Outside Diameter N/A 85 mm |
| 00042736 | N/A FAG (Schaeffler) 12 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 85 mm | Dynamic Load Rating N/A 49500 N | Outer Ring Width N/A 28 mm | Outside Diameter N/A 150 mm |
| 00043287 | N/A FAG (Schaeffler) 22 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 33000 N | Outer Ring Width N/A 23 mm | Outside Diameter N/A 72 mm |
| 00061488 | N/A FAG (Schaeffler) 12 Series 9 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 9 mm | Dynamic Load Rating N/A 3950 N | Outer Ring Width N/A 8 mm | Outside Diameter N/A 26 mm |
| 00042692 | N/A FAG (Schaeffler) 12 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 75 mm | Dynamic Load Rating N/A 39000 N | Outer Ring Width N/A 25 mm | Outside Diameter N/A 130 mm |
| 00042370 | N/A FAG (Schaeffler) 12 Series 15 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 15 mm | Dynamic Load Rating N/A 7700 N | Outer Ring Width N/A 11 mm | Outside Diameter N/A 35 mm |
| 00042873 | N/A FAG (Schaeffler) 13 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 18300 N | Outer Ring Width N/A 17 mm | Outside Diameter N/A 62 mm |
| 00042528 | N/A FAG (Schaeffler) 12 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 22000 N | Outer Ring Width N/A 19 mm | Outside Diameter N/A 85 mm |
| 00140399 | N/A FAG (Schaeffler) 23 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 32500 N | Outer Ring Width N/A 27 mm | Outside Diameter N/A 72 mm |
| 00043482 | N/A FAG (Schaeffler) 23 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 66000 N | Outer Ring Width N/A 40 mm | Outside Diameter N/A 110 mm |
| 00061482 | N/A FAG (Schaeffler) 10 Series 8 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 8 mm | Dynamic Load Rating N/A 2750 N | Outer Ring Width N/A 7 mm | Outside Diameter N/A 22 mm |
| 00042557 | N/A FAG (Schaeffler) 12 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 22900 N | Outer Ring Width N/A 20 mm | Outside Diameter N/A 90 mm |
| 00043128 | N/A FAG (Schaeffler) 13 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 75 mm | Dynamic Load Rating N/A 80000 N | Outer Ring Width N/A 37 mm | Outside Diameter N/A 160 mm |
| 00140436 | N/A FAG (Schaeffler) 23 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 85 mm | Dynamic Load Rating N/A 143000 N | Outer Ring Width N/A 60 mm | Outside Diameter N/A 180 mm |
| 01706846 | N/A FAG (Schaeffler) 112 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 12300 N | Outer Ring Width N/A 15 mm | Outside Diameter N/A 52 mm |
| 00042606 | N/A FAG (Schaeffler) 12 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 55 mm | Dynamic Load Rating N/A 27000 N | Outer Ring Width N/A 21 mm | Outside Diameter N/A 100 mm |
| 01667130 | N/A FAG (Schaeffler) 23 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 89000 N | Outer Ring Width N/A 46 mm | Outside Diameter N/A 130 mm |
| 01447625 | N/A FAG (Schaeffler) 22 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 65 mm | Dynamic Load Rating N/A 58000 N | Outer Ring Width N/A 31 mm | Outside Diameter N/A 120 mm |
| 03371678 | N/A FAG (Schaeffler) 22 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 16000 N | Outer Ring Width N/A 23 mm | Outside Diameter N/A 72 mm |