COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
101 - 125 of 186 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outer Ring Width

Outside Diameter

N/A FAG (Schaeffler) 23 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 40 mm N/A 30000 N N/A 33 mm N/A 90 mm
N/A FAG (Schaeffler) 12 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 90 mm N/A 57000 N N/A 30 mm N/A 160 mm
N/A FAG (Schaeffler) 23 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 80 mm N/A 139000 N N/A 58 mm N/A 170 mm
N/A FAG (Schaeffler) 13 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 85 mm N/A 99000 N N/A 41 mm N/A 180 mm
N/A FAG (Schaeffler) 22 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 40 mm N/A 19400 N N/A 23 mm N/A 80 mm
N/A FAG (Schaeffler) 12 Series 7 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 7 mm N/A 2750 N N/A 7 mm N/A 22 mm
N/A FAG (Schaeffler) 112 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 50 mm N/A 22900 N N/A 20 mm N/A 90 mm
N/A FAG (Schaeffler) 22 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 20 mm N/A 14700 N N/A 18 mm N/A 47 mm
N/A FAG (Schaeffler) 13 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 70 mm N/A 75000 N N/A 35 mm N/A 150 mm
N/A FAG (Schaeffler) 22 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 25 mm N/A 12300 N N/A 18 mm N/A 52 mm
N/A FAG (Schaeffler) 12 Series 17 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 17 mm N/A 8100 N N/A 12 mm N/A 40 mm
N/A FAG (Schaeffler) 12 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 30 mm N/A 15900 N N/A 16 mm N/A 62 mm
N/A FAG (Schaeffler) 23 Series 15 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 15 mm N/A 17000 N N/A 17 mm N/A 42 mm
N/A FAG (Schaeffler) 23 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 20 mm N/A 12700 N N/A 21 mm N/A 52 mm
N/A FAG (Schaeffler) 12 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 35 mm N/A 16000 N N/A 17 mm N/A 72 mm
N/A FAG (Schaeffler) 22 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 70 mm N/A 35000 N N/A 31 mm N/A 125 mm
N/A FAG (Schaeffler) 22 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 55 mm N/A 39000 N N/A 25 mm N/A 100 mm
N/A FAG (Schaeffler) 13 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 75 mm N/A 80000 N N/A 37 mm N/A 160 mm
N/A FAG (Schaeffler) 13 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 100 mm N/A 145000 N N/A 47 mm N/A 215 mm
N/A FAG (Schaeffler) 12 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 40 mm N/A 19400 N N/A 18 mm N/A 80 mm
N/A FAG (Schaeffler) 22 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 35 mm N/A 16000 N N/A 23 mm N/A 72 mm
N/A FAG (Schaeffler) 13 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 90 mm N/A 109000 N N/A 43 mm N/A 190 mm
N/A FAG (Schaeffler) 12 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 25 mm N/A 12300 N N/A 15 mm N/A 52 mm
N/A FAG (Schaeffler) 23 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 95 mm N/A 167000 N N/A 67 mm N/A 200 mm
N/A FAG (Schaeffler) 22 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 12 mm N/A 5700 N N/A 14 mm N/A 32 mm
101 - 125 of 186 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »