COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
126 - 150 of 186 | Results Per Page | View | Unit of Measure
« 6 7 8 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outer Ring Width

Outside Diameter

N/A FAG (Schaeffler) 112 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 20 mm N/A 10100 N N/A 14 mm N/A 47 mm
N/A FAG (Schaeffler) 22 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 35 mm N/A 33000 N N/A 23 mm N/A 72 mm
N/A FAG (Schaeffler) 23 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 40 mm N/A 46000 N N/A 33 mm N/A 90 mm
N/A FAG (Schaeffler) 22 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 85 mm N/A 59000 N N/A 36 mm N/A 150 mm
N/A FAG (Schaeffler) 12 Series 140 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 140 mm N/A 163000 N N/A 50 mm N/A 250 mm
N/A FAG (Schaeffler) 12 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 20 mm N/A 10100 N N/A 14 mm N/A 47 mm
N/A FAG (Schaeffler) 22 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 65 mm N/A 58000 N N/A 31 mm N/A 120 mm
N/A FAG (Schaeffler) 13 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 55 mm N/A 52000 N N/A 29 mm N/A 120 mm
N/A FAG (Schaeffler) 23 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 65 mm N/A 98000 N N/A 48 mm N/A 140 mm
N/A FAG (Schaeffler) 13 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 35 mm N/A 25500 N N/A 21 mm N/A 80 mm
N/A FAG (Schaeffler) 13 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 40 mm N/A 30000 N N/A 23 mm N/A 90 mm
N/A FAG (Schaeffler) 12 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 35 mm N/A 16000 N N/A 17 mm N/A 72 mm
N/A FAG (Schaeffler) 12 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 85 mm N/A 49500 N N/A 28 mm N/A 150 mm
N/A FAG (Schaeffler) 12 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 80 mm N/A 40000 N N/A 26 mm N/A 140 mm
N/A FAG (Schaeffler) 12 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 55 mm N/A 27000 N N/A 21 mm N/A 100 mm
N/A FAG (Schaeffler) 22 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 55 mm N/A 39000 N N/A 25 mm N/A 100 mm
N/A FAG (Schaeffler) 13 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 65 mm N/A 63000 N N/A 33 mm N/A 140 mm
N/A FAG (Schaeffler) 22 Series 17 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 17 mm N/A 8100 N N/A 16 mm N/A 40 mm
N/A FAG (Schaeffler) 22 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 25 mm N/A 12300 N N/A 18 mm N/A 52 mm
N/A FAG (Schaeffler) 23 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 70 mm N/A 112000 N N/A 51 mm N/A 150 mm
N/A FAG (Schaeffler) 12 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 100 mm N/A 70000 N N/A 34 mm N/A 180 mm
N/A FAG (Schaeffler) 22 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 30 mm N/A 26000 N N/A 20 mm N/A 62 mm
N/A FAG (Schaeffler) 23 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 65 mm N/A 98000 N N/A 48 mm N/A 140 mm
N/A FAG (Schaeffler) 12 Series 120 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 120 mm N/A 121000 N N/A 42 mm N/A 215 mm
N/A FAG (Schaeffler) 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 12 mm N/A N/A 12 mm N/A 37 mm
126 - 150 of 186 | Results Per Page | View | Unit of Measure
« 6 7 8