Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02108968 | N/A NTN 13K Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1311K | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 02288576 | N/A NTN 13K Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1311KC3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 29 mm |
| 02288577 | N/A NTN 13 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1312 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 02108970 | N/A NTN 13K Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1312KC3 | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 02108971 | N/A NTN 13K Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1313KC3 | Bore Diameter N/A 65 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 02108972 | N/A NTN 13 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1314 | Bore Diameter N/A 70 mm | Outside Diameter N/A 150 mm | Overall Width N/A 35 mm |
| 02108973 | N/A NTN 13K Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1315K | Bore Diameter N/A 75 mm | Outside Diameter N/A 160 mm | Overall Width N/A 37 mm |
| 02107675 | N/A NTN 13K Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1315KC3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 160 mm | Overall Width N/A 37 mm |
| 01447968 | N/A NTN 13 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1317 | Bore Diameter N/A 85 mm | Outside Diameter N/A 180 mm | Overall Width N/A 41 mm |
| 02288580 | N/A NTN 13K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1317KC3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 180 mm | Overall Width N/A 41 mm |
| 02288581 | N/A NTN 13 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1318 | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 43 mm |
| 02288582 | N/A NTN 13K Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1318K | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 43 mm |
| 02169393 | N/A NTN 13K Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1318KC3 | Bore Diameter N/A 90 mm | Outside Diameter N/A 190 mm | Overall Width N/A 43 mm |
| 02288460 | N/A NTN 13K Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1319KC3 | Bore Diameter N/A 95 mm | Outside Diameter N/A 200 mm | Overall Width N/A 45 mm |
| 02151038 | N/A NTN 13K Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1320KC3 | Bore Diameter N/A 100 mm | Outside Diameter N/A 215 mm | Overall Width N/A 47 mm |
| 02288583 | N/A NTN 13K Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 1322KC3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 240 mm | Overall Width N/A 50 mm |
| 00129035 | N/A NTN 22 Series 10 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2200 | Bore Diameter N/A 10 mm | Outside Diameter N/A 30 mm | Overall Width N/A 14 mm |
| 02280846 | N/A NTN 22 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2201 | Bore Diameter N/A 12 mm | Outside Diameter N/A 32 mm | Overall Width N/A 14 mm |
| 02108974 | N/A NTN 22 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2204C3 | Bore Diameter N/A 20 mm | Outside Diameter N/A 47 mm | Overall Width N/A 18 mm |
| 02108976 | N/A NTN 22 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2205C3 | Bore Diameter N/A 25 mm | Outside Diameter N/A 52 mm | Overall Width N/A 18 mm |
| 02280847 | N/A NTN 22K Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2207KC3 | Bore Diameter N/A 35 mm | Outside Diameter N/A 72 mm | Overall Width N/A 23 mm |
| 05867681 | N/A NTN 22 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2209 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 23 mm |
| 02288776 | N/A NTN 22K Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2209KC3 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 23 mm |
| 06190806 | N/A NTN 22 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2210T2LLU | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 00129204 | N/A NTN 22K Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Manufacturer Part Number N/A 2211K | Bore Diameter N/A 55 mm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |