COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
326 - 350 of 355 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1765 rpm N/A Steel N/A 182TC N/A 4
N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3515 rpm N/A Steel N/A 184TC N/A 2
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1775 rpm N/A Steel N/A 184TC N/A 4
N/A Nidec 2895 and 3530 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2895 rpm3530 rpm N/A Aluminum N/A 256TC N/A 2
N/A Nidec 1460 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1460 rpm1770 rpm N/A Aluminum N/A 284TC N/A 4
N/A Nidec 1455 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1770 rpm N/A Aluminum N/A 286TC N/A 4
N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1190 rpm N/A Cast Iron N/A 404T N/A 6
N/A Nidec 3560 and 2940 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2940 rpm3560 rpm N/A Cast Iron N/A 286TSC N/A 2
N/A Nidec 2960 and 3570 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2960 rpm3570 rpm N/A N/A N/A
N/A Nidec 3570 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3570 rpm N/A N/A N/A
N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Cast Iron N/A 215T N/A 4
N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm N/A Aluminum N/A 213T N/A 6
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1775 rpm N/A Aluminum N/A 254T N/A 4
N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1770 rpm N/A Aluminum N/A 182TC N/A 4
N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1180 rpm N/A Aluminum N/A 256T N/A 6
N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1180 rpm N/A Aluminum N/A 256T N/A 6
N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3540 rpm N/A Aluminum N/A 254TC N/A 2
N/A Nidec 3535 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3535 rpm N/A Aluminum N/A 182T N/A 2
N/A Nidec 3510 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3510 rpm N/A Aluminum N/A 213TC N/A 2
N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1185 rpm N/A Aluminum N/A 254T N/A 6
N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm N/A Aluminum N/A 182TC N/A 6
N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1770 rpm N/A Aluminum N/A 182TC N/A 4
N/A Nidec 2960 and 3575 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2960 rpm3575 rpm N/A N/A N/A
N/A Nidec 3575 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3575 rpm N/A N/A N/A
N/A Nidec 2965 and 3575 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2965 rpm3575 rpm N/A N/A N/A
326 - 350 of 355 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15