COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
126 - 150 of 355 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 2885 and 3515 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2885 rpm3515 rpm N/A Steel N/A 145TC N/A 2
N/A Nidec 1415 and 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1415 rpm1740 rpm N/A Steel N/A 145TC N/A 4
N/A Nidec 1470 and 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1470 rpm1775 rpm N/A Steel N/A 284TC N/A 4
N/A Nidec 1470 and 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1470 rpm1775 rpm N/A Steel N/A 284TS N/A 4
N/A Nidec 2840 and 3490 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2840 rpm3490 rpm N/A Steel N/A 145TC N/A 2
N/A Nidec 2945 and 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2945 rpm3560 rpm N/A Steel N/A 284TSC N/A 2
N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1470 rpm1780 rpm N/A Steel N/A 286TC N/A 4
N/A Nidec 2945 and 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2945 rpm3560 rpm N/A Steel N/A 286TS N/A 2
N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1470 rpm1780 rpm N/A Cast Iron N/A 326T N/A 4
N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1470 rpm1780 rpm N/A Steel N/A 326TC N/A 4
N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1470 rpm1780 rpm N/A Steel N/A 326TS N/A 4
N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1470 rpm1780 rpm N/A Steel N/A 326TS N/A 4
N/A Nidec 1450 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1450 rpm1765 rpm N/A Steel N/A 213TC N/A 4
N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1475 rpm1785 rpm N/A Cast Iron N/A 404TS N/A 4
N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1475 rpm1785 rpm N/A Cast Iron N/A 404TS N/A 4
N/A Nidec 2950 and 3565 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2950 rpm3565 rpm N/A Cast Iron N/A 404TS N/A 2
N/A Nidec 1475 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1475 rpm1780 rpm N/A Cast Iron N/A 405T N/A 4
N/A Nidec 1475 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1475 rpm1780 rpm N/A Cast Iron N/A 405TS N/A 4
N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1185 rpm980 rpm N/A Cast Iron N/A 447T N/A 6
N/A Nidec 985 and 1190 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1190 rpm985 rpm N/A Cast Iron N/A 404T N/A 6
N/A Nidec 985 and 1190 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1190 rpm985 rpm N/A Cast Iron N/A 405T N/A 6
N/A Nidec 2920 and 3540 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2920 rpm3540 rpm N/A Aluminum N/A 182TCH N/A 2
N/A Nidec 2890 and 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2890 rpm3520 rpm N/A Aluminum N/A 184TCH N/A 2
N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1440 rpm1760 rpm N/A Aluminum N/A 184TCH N/A 4
N/A Nidec 184T Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A N/A Aluminum N/A 184T N/A 2
126 - 150 of 355 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »